Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Material | Thread Length | View | |
---|---|---|---|---|---|---|---|
Request the lead time here |
M10
|
Natural
|
PA
|
3.937 in
100.0 mm
|
|||
Request the lead time here |
M12
|
Natural
|
PA
|
3.937 in
100.0 mm
|
|||
$0.0721 - $0.0758 | Request the lead time here |
M4
|
Natural
|
PA
|
1.181 in
30.0 mm
|
||
$0.0525 - $0.0553 | Request the lead time here |
M3
|
Natural
|
PP
|
0.787 in
20.0 mm
|
||
$0.3255 - $0.3426 | 10 In stock |
M4
|
Natural
|
PVDF
|
0.787 in
20.0 mm
|
||
$0.0516 - $0.0542 | Request the lead time here |
M4
|
Natural
|
PP
|
0.787 in
20.0 mm
|
||
$0.0489 - $0.0515 | Request the lead time here |
M4
|
Natural
|
PP
|
0.394 in
10.0 mm
|
||
$0.194 - $0.2042 | Request the lead time here |
M3
|
Natural
|
PVDF
|
0.63 in
16.0 mm
|
||
$0.2011 - $0.2117 | 10 In stock |
M5
|
Natural
|
PVDF
|
0.472 in
12.0 mm
|
||
$0.0578 - $0.0609 | 1010 In stock |
M5
|
Black
|
PA
|
0.394 in
10.0 mm
|
||
$0.0614 - $0.0646 | 1030 In stock |
M5
|
Natural
|
PA
|
0.787 in
20.0 mm
|
||
$0.057 - $0.06 | Request the lead time here |
M5
|
Natural
|
PP
|
0.787 in
20.0 mm
|
||
$0.2593 - $0.2729 | 18 In stock |
M5
|
Natural
|
PVDF
|
0.787 in
20.0 mm
|
||
$0.0542 - $0.0571 | 1030 In stock |
M4
|
Natural
|
PA
|
0.472 in
12.0 mm
|
||
$0.0586 - $0.0617 | 1030 In stock |
M5
|
Natural
|
PA
|
0.315 in
8.0 mm
|
||
$0.0784 - $0.0827 | Request the lead time here |
M3
|
Natural
|
PVDF
|
0.394 in
10.0 mm
|
||
$0.0437 - $0.046 | 1010 In stock |
M3
|
Black
|
PA
|
0.394 in
10.0 mm
|
||
$0.0595 - $0.0626 | 1030 In stock |
M3
|
Natural
|
PA
|
0.236 in
6.0 mm
|
||
$0.0451 - $0.0474 | 1010 In stock |
M4
|
Black
|
PA
|
0.394 in
10.0 mm
|
||
$0.0458 - $0.0483 | 1026 In stock |
M4
|
Natural
|
PA
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue