Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Dual U Clamp, with a plug in design, has a low profile and is ideal for use on densely packed boards or other limited space applications.
The clamp is useful for gathering, securing and routing of two parallel wire bundles. The clamp is secured using a pre-installed snap rivet.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Width | Compatible Cable Diameter | Base Length | Overall Height | View | |
---|---|---|---|---|---|---|---|
$0.104 - $0.1094 | Request the lead time here |
0.299 in
7.6 mm
|
0.126 in
3.2 mm
|
0.661 in
16.8 mm
|
0.169 in
4.3 mm
|
||
$0.1453 - $0.1609 | Request the lead time here |
0.299 in
7.6 mm
|
0.252 in
6.4 mm
|
0.941 in
23.9 mm
|
0.299 in
7.6 mm
|
||
$0.1089 - $0.1146 | Request the lead time here |
0.299 in
7.6 mm
|
0.189 in
4.8 mm
|
0.791 in
20.1 mm
|
0.24 in
6.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue