Menu Search

Cable Clamps - Plug In, Round Wire Saddle

In stock

Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Material Mounting Method View
$0.4599 - $0.5095 Request the lead time here
Natural
Nylon 6/6
Push-In
$0.3529 - $0.3911 Request the lead time here
Natural
Nylon 6/6
Push-In
$0.2608 - $0.289 10 In stock
Black
Nylon 6/6
Push-In
$0.354 - $0.3922 Request the lead time here
Natural
Nylon 6/6
Push-In
RWS-10-01BK $0.3244 - $0.3594 10 In stock
Black
Nylon 6/6
Push-In
$0.2871 - $0.3181 Request the lead time here
Natural
Nylon 6/6
Push-In
Cable Clamps - Plug In, Round Wire Saddle - Minimum Panel Thickness - 0.76 mm | 0.03 in 1.52 mm | 0.06 in; Natural ; PA66 ; UL94 V-0

RWS-10-19

Price Range
$0.5095 - $0.4599

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In
  • Maximum Operating Temperature
    110 °C
  • Minimum Operating Temperature
    -40 °C
Cable Clamps - Plug In, Round Wire Saddle - Minimum Panel Thickness - 0.76 mm | 0.03 in 1.52 mm | 0.06 in; Natural ; PA66 ; UL94 V-2

RWS-10-01

Price Range
$0.3911 - $0.3529

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Cable Clamps - Plug In, Round Wire Saddle - Minimum Panel Thickness - 1.47 mm | 0.058 in 1.63 mm | 0.064 in; Black ; PA66 ; UL94 V-2

RWS-16-01BK

Price Range
$0.289 - $0.2608

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Cable Clamps - Plug In, Round Wire Saddle - Minimum Panel Thickness - 1.47 mm | 0.058 in 1.63 mm | 0.064 in; Natural ; PA66 ; UL94 V-0

RWS-16-19

Price Range
$0.3922 - $0.354

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In
  • Maximum Operating Temperature
    110 °C
  • Minimum Operating Temperature
    -40 °C
Cable Clamps - Plug In, Round Wire Saddle - Minimum Panel Thickness - 0.76 mm | 0.03 in 1.52 mm | 0.06 in; Black ; PA66 ; UL94 V-2

RWS-10-01BK

Price Range
$0.3594 - $0.3244

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Cable Clamps - Plug In, Round Wire Saddle - Minimum Panel Thickness - 1.47 mm | 0.058 in 1.63 mm | 0.064 in; Natural ; PA66 ; UL94 V-2

RWS-16-01

Price Range
$0.3181 - $0.2871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C