These cable clamps are used for cable arrangement and management. They securely retain and guide cables to a surface, giving the appearance of being neat and ordered. They are flexible, so they can bend and curve to the required position for holding different diameters. Furthermore, these are vinyl coated, which provides a more permanent option for vibration protection, as well as electrical insulation and corrosion resistance.
It is easy to install by simply screwing them into the surface, which reduces the potential of cable movement or damage. It can be removed; however, the component must be unscrewed first. It has many uses, including automotive, industrial, and electrical installations.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Adjustability | Colour | Material | Mounting Method | View | |
---|---|---|---|---|---|---|---|
$3.0964 - $3.2595 | Request the lead time here |
|
Black
|
Soft Steel
|
|
||
$0.943 - $0.9927 | Request the lead time here |
|
Black
|
Soft Steel
|
|
||
$0.7388 - $0.7776 | Request the lead time here |
|
Black
|
Soft Steel
|
|
||
$0.6085 - $0.6405 | Request the lead time here |
|
Black
|
Soft Steel
|
|
||
$0.8345 - $0.8783 | 28 In stock |
|
Black
|
Soft Steel
|
|
||
$0.8909 - $0.9378 | Request the lead time here |
|
Black
|
Soft Steel
|
|
||
VCC-63254 | $1.0375 - $1.0922 | Request the lead time here |
|
Black
|
Soft Steel
|
|
|
$0.5309 - $0.5589 | Request the lead time here |
|
Black
|
Soft Steel
|
|
||
$0.8887 - $0.9355 | Request the lead time here |
|
Black
|
Soft Steel
|
|
||
$0.7388 - $0.7776 | Request the lead time here |
|
Black
|
Soft Steel
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue