These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Gland Form | Thread Size | Colour | View | |
---|---|---|---|---|---|---|
$0.5077 - $0.5344 | 17 In stock |
Standard
|
PG7
|
Black
|
||
$1.0292 - $1.8961 | 32 In stock |
Standard
|
M20
|
Black
|
||
$0.428 - $0.7884 | 18 In stock |
Standard
|
M12
|
Black
|
||
$1.9831 - $3.6531 | Request the lead time here |
Multi Slot
|
M12
|
Grey
|
||
$2.0015 - $2.1068 | Request the lead time here |
Standard
|
PG21
|
Grey
|
||
$1.1091 - $2.043 | 19 In stock |
Standard
|
1/2 NPT
|
Black
|
||
$1.5647 - $2.8824 | 66 In stock |
Standard
|
M25
|
Black
|
||
$0.8715 - $1.6057 | Request the lead time here |
Standard
|
PG11
|
Grey
|
||
467325 | $0.5146 - $0.5417 | 10 In stock |
Standard
|
M12
|
Grey
|
|
$2.4842 - $2.7525 | 60 In stock |
Standard
|
PG29
|
Grey
|
||
$0.5579 - $1.0279 | 16 In stock |
Standard
|
M16
|
Black
|
||
$7.8049 - $14.3776 | Request the lead time here |
Standard
|
M63
|
Black
|
||
$1.05 - $1.9344 | Request the lead time here |
Standard
|
PG13.5
|
Grey
|
||
$1.9831 - $3.6531 | Request the lead time here |
Multi Slot
|
M16
|
Black
|
||
$1.05 - $1.9344 | Request the lead time here |
Standard
|
PG13.5
|
Black
|
||
$0.6533 - $1.2034 | Request the lead time here |
Standard
|
PG9
|
Grey
|
||
$1.7623 - $3.2464 | 10 In stock |
Standard
|
M25
|
Blue
|
||
$0.8525 - $1.5705 | Request the lead time here |
Standard
|
M20
|
Black
|
||
$2.578 - $2.8566 | 15 In stock |
Standard
|
M32
|
Black
|
||
$8.2798 - $15.2523 | 10 In stock |
Standard
|
M63
|
Grey
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue