Menu Search

Cable Straps

In production

Nylon Strap with Locking Button is a two part cable management product that offers high degrees of flexibility. Made from black nylon it can be wrapped and secured around a number of cables to bundle them together

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Full Material Type View
$2.1754 - $2.4104 Request the lead time here
Nylon 6/6
$0.0778 - $0.0862 Request the lead time here
Nylon 6/6
Nylon Cable Strap - ; ; Black UL94 HB

RNS-167

Price Range
$2.4104 - $2.1754

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Roll Length
    30.0 m
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 HB
- Overall Length - 8.9 mm | 0.35 in;Overall Width - 4.8 mm | 0.189 in; Black; Nylon 6/6

LB-5

Price Range
$0.0862 - $0.0778

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2