Double Locking Cable Ties are designed to form a more rounded shape around the cable bundle. The tail of the tie enters the head parallel to itself; thus avoiding the teardrop effect of standard cable ties
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Full Material | View | |
|---|---|---|---|---|---|---|---|
| $0.3505 - $0.6457 | 8 In stock |
|
10.433 in
265.0 mm
|
Black
|
Nylon 6/6
|
||
| $1.0269 - $1.8917 | 7 In stock |
|
24.016 in
610.0 mm
|
Black
|
Nylon 6/6
|
||
| 490005 | $0.5963 - $1.0985 | 15 In stock |
|
14.173 in
360.0 mm
|
Black
|
Nylon 6/6
|
|
| $0.1525 - $0.281 | Request the lead time here |
|
5.197 in
132.0 mm
|
Black
|
Nylon 6/6
|
||
| $0.2385 - $0.4394 | Request the lead time here |
|
7.087 in
180.0 mm
|
Black
|
Nylon 6/6
|
||
| $0.4203 - $0.7742 | 15 In stock |
|
11.811 in
300.0 mm
|
Black
|
Nylon 6/6
|
||
| $1.7526 - $3.2286 | 14 In stock |
|
29.921 in
760.0 mm
|
Black
|
Nylon 6/6
|
||
| $0.2861 - $0.5271 | 11 In stock |
|
9.252 in
235.0 mm
|
Black
|
Nylon 6/6
|
||
| $0.9637 - $1.7753 | 15 In stock |
|
20.079 in
510.0 mm
|
Black
|
Nylon 6/6
|
||
| $0.3715 - $0.4115 | Request the lead time here |
|
14.567 in
370.0 mm
|
Natural
|
Nylon 6/6
|
||
| $0.3348 - $0.3711 | Request the lead time here |
2.323 in
59.0 mm
|
8.858 in
225.0 mm
|
Black
|
Nylon 6/6
|
||
| $0.3227 - $0.3575 | Request the lead time here |
|
8.858 in
225.0 mm
|
Natural
|
Nylon 6/6
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue