Menu Search

Cam Levers - Threaded Stud

In production

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Body Diameter Mount Type Thread Length Overall Height View
$72.9253 - $80.8036 Request the lead time here
M5
19.0 mm
Screw Mount
50.0 mm
63.0 mm
$84.222 - $93.3207 Request the lead time here
M8
25.0 mm
Screw Mount
30.0 mm
82.0 mm
1220697 $112.2662 - $124.3946 Request the lead time here
M10
30.0 mm
Screw Mount
35.0 mm
101.0 mm
$88.0101 - $97.5182 Request the lead time here
M6
25.0 mm
Screw Mount
60.0 mm
82.0 mm
$70.0172 - $77.5813 Request the lead time here
M5
19.0 mm
Screw Mount
20.0 mm
63.0 mm
$107.822 - $119.4703 Request the lead time here
M10
116.0 mm
30.0 mm
Stud
45.0 mm
101.0 mm
$84.222 - $93.3207 Request the lead time here
M6
25.0 mm
Screw Mount
30.0 mm
82.0 mm
$86.1234 - $95.4276 Request the lead time here
M6
25.0 mm
Screw Mount
50.0 mm
82.0 mm
$104.8439 - $116.1705 Request the lead time here
M8
30.0 mm
Screw Mount
20.0 mm
101.0 mm
$106.5917 - $118.1071 Request the lead time here
M10
30.0 mm
Screw Mount
40.0 mm
101.0 mm
$70.8374 - $78.4902 Request the lead time here
M5
19.0 mm
Screw Mount
25.0 mm
63.0 mm
$108.9111 - $120.6771 Request the lead time here
M8
30.0 mm
Screw Mount
50.0 mm
101.0 mm
$70.8002 - $78.4489 Request the lead time here
M6
19.0 mm
Screw Mount
35.0 mm
63.0 mm
$86.9933 - $96.3914 Request the lead time here
M8
25.0 mm
Screw Mount
50.0 mm
82.0 mm
$87.1301 - $96.5429 Request the lead time here
M8
25.0 mm
Screw Mount
60.0 mm
82.0 mm
$72.9253 - $80.8036 Request the lead time here
M6
19.0 mm
Screw Mount
50.0 mm
63.0 mm
$111.789 - $123.8659 Request the lead time here
M10
30.0 mm
Screw Mount
30.0 mm
101.0 mm
$105.6348 - $117.0468 Request the lead time here
M8
30.0 mm
Screw Mount
25.0 mm
101.0 mm
$74.4464 - $82.4891 Request the lead time here
M5
16.0 mm
Screw Mount
16.0 mm
63.0 mm
$71.0634 - $78.7406 Request the lead time here
M6
19.0 mm
Screw Mount
30.0 mm
63.0 mm
  • of 3
Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:50.0 mm | 1.969 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220716

Price Range
$80.8036 - $72.9253

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Handle Radius
    63.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:30.0 mm | 1.181 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220736

Price Range
$93.3207 - $84.222

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:35.0 mm | 1.378 in ; Overall Height - 101.0 mm | 3.976 in ; ; Mount Type - Screw Mount

1220697

Price Range
$124.3946 - $112.2662

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Handle Radius
    101.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:60.0 mm | 2.362 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220732

Price Range
$97.5182 - $88.0101

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm
Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:20.0 mm | 0.787 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220711

Price Range
$77.5813 - $70.0172

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Handle Radius
    63.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:45.0 mm | 1.772 in ; Overall Height - 101.0 mm | 3.976 in ; Overall Length - 116.0 mm | 4.567 in ; Mount Type - Stud

1220699

Price Range
$119.4703 - $107.822

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc Alloy
  • Mount Material
    Stainless Steel
  • Mount Type
    Stud
  • Body Diameter
    30.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:30.0 mm | 1.181 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220728

Price Range
$93.3207 - $84.222

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:50.0 mm | 1.969 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220731

Price Range
$95.4276 - $86.1234

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:20.0 mm | 0.787 in ; Overall Height - 101.0 mm | 3.976 in ; ; Mount Type - Screw Mount

1220702

Price Range
$116.1705 - $104.8439

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Handle Radius
    101.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:40.0 mm | 1.575 in ; Overall Height - 101.0 mm | 3.976 in ; ; Mount Type - Screw Mount

1220698

Price Range
$118.1071 - $106.5917

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Handle Radius
    101.0 mm
Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:25.0 mm | 0.984 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220712

Price Range
$78.4902 - $70.8374

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Handle Radius
    63.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:50.0 mm | 1.969 in ; Overall Height - 101.0 mm | 3.976 in ; ; Mount Type - Screw Mount

1220707

Price Range
$120.6771 - $108.9111

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Handle Radius
    101.0 mm
Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:35.0 mm | 1.378 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220722

Price Range
$78.4489 - $70.8002

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Handle Radius
    63.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:50.0 mm | 1.969 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220739

Price Range
$96.3914 - $86.9933

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Overall Height
    82.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:60.0 mm | 2.362 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220740

Price Range
$96.5429 - $87.1301

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:50.0 mm | 1.969 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220724

Price Range
$80.8036 - $72.9253

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Handle Radius
    63.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:30.0 mm | 1.181 in ; Overall Height - 101.0 mm | 3.976 in ; ; Mount Type - Screw Mount

1220696

Price Range
$123.8659 - $111.789

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Handle Radius
    101.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:25.0 mm | 0.984 in ; Overall Height - 101.0 mm | 3.976 in ; ; Mount Type - Screw Mount

1220703

Price Range
$117.0468 - $105.6348

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Handle Radius
    101.0 mm
Cam Lever - Body Diameter:16.0 mm | 0.63 in ; Thread Length:16.0 mm | 0.63 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220710

Price Range
$82.4891 - $74.4464

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Screw Mount
  • Body Diameter
    16.0 mm
  • Overall Height
    63.0 mm
Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:30.0 mm | 1.181 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220721

Price Range
$78.7406 - $71.0634

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Handle Radius
    63.0 mm