Menu Search

Clevis Joints with Pin

In production

These Clevis Joints with Pin are a coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

The clevis pin is held with a cotter pin and a washer to prevent it from falling loose. This ensures the joint's stability and integrity, even under heavy loads and stresses. If necessary, the joint can be disassembled for maintenance by withdrawing the cotter pin. This enables component inspection, lubrication, or replacement, assuring the joint's continuous performance and durability.

They are easy to install and adjust using standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
  • Held with a cotter pin and a washer to prevent it from falling loose
  • It is employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning.
Material: 303 Stainless Steel, Steel Series Code: SRR3407, SRR3406, SRR3405, SRR3404, SRR3390, SRR3389

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
169 results
Product SKUs information
Item Code Price range Availability d2 d3 Clevis Size Material d1 tol. H9 l2 ±0.5 l1 ±0.5 View
Request the lead time here
M16
26.0
16x64
Steel
16.0
115.0
64.0
Request the lead time here
M14
24.0
14x56
Steel
14.0
101.0
56.0
Request the lead time here
M5
9.0
5x20
Steel
5.0
36.0
20.0
Request the lead time here
M27
48.0
30x54
Steel
30.0
148.0
54.0
Request the lead time here
M36
60.0
36x72
Steel
35.0
188.0
72.0
Request the lead time here
M8
14.0
8x16
Steel
8.0
42.0
16.0
Request the lead time here
M14
24.0
14x56
Steel
14.0
101.0
56.0
Request the lead time here
M16
26.0
16x32
303 Stainless Steel
16.0
83.0
32.0
Request the lead time here
M30
52.0
30x60
Steel
30.0
160.0
60.0
Request the lead time here
M14
24.0
14x28
Steel
14.0
72.0
28.0
Request the lead time here
M6
10.0
6x12
303 Stainless Steel
6.0
31.0
12.0
Request the lead time here
M20
34.0
20x80
Steel
20.0
145.0
80.0
Request the lead time here
M8
14.0
8x32
Steel
8.0
58.0
32.0
Request the lead time here
M16
26.0
16x32
Steel
16.0
83.0
32.0
Request the lead time here
M20
34.0
20x40
Steel
20.0
105.0
40.0
Request the lead time here
M14
24.0
14x28
Steel
14.0
72.0
28.0
Request the lead time here
M20
34.0
20x80
Steel
20.0
145.0
80.0
Request the lead time here
M14
24.0
14x28
Steel
14.0
72.0
28.0
Request the lead time here
M16
26.0
16x32
303 Stainless Steel
16.0
83.0
32.0
Request the lead time here
M20
34.0
20x80
Steel
20.0
105.0
80.0
  • of 9
Clevis Joint with Pin - M16; 16x64; 64.0; Steel

20193072


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint with Pin - M14; 14x56; 56.0; Steel

20193508


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint with Pin - M5; 5x20; 20.0; Steel

20192877


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x20
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    20.0
Clevis Joint with Pin - M27; 30x54; 54.0; Steel

20193188


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    30x54
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    30.0
  • l1 ±0.5
    54.0
Clevis Joint with Pin - M36; 36x72; 72.0; Steel

20193256


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    36x72
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    35.0
  • l1 ±0.5
    72.0
Clevis Joint with Pin - M8; 8x16; 16.0; Steel

20193355


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint with Pin - M14; 14x56; 56.0; Steel

20193492


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint with Pin - M16; 16x32; 32.0; 303 Stainless Steel

20192358


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint with Pin - M30; 30x60; 60.0; Steel

20193201


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    30x60
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    30.0
  • l1 ±0.5
    60.0
Clevis Joint with Pin - M14; 14x28; 28.0; Steel

20193478


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint with Pin - M6; 6x12; 12.0; 303 Stainless Steel

20192310


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x12
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0
Clevis Joint with Pin - M20; 20x80; 80.0; Steel

20193133


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x80
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    80.0
Clevis Joint with Pin - M8; 8x32; 32.0; Steel

20193386


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint with Pin - M16; 16x32; 32.0; Steel

20193058


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint with Pin - M20; 20x40; 40.0; Steel

20193102


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint with Pin - M14; 14x28; 28.0; Steel

20193003


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint with Pin - M20; 20x80; 80.0; Steel

20193126


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x80
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    80.0
Clevis Joint with Pin - M14; 14x28; 28.0; Steel

20193010


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint with Pin - M16; 16x32; 32.0; 303 Stainless Steel

20192839


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint with Pin - M20; 20x80; 80.0; Steel

20193591


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x80
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    80.0