Menu Search

Closed Linear Ball Bushings

In production

These Linear Ball Bushings are used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis, allowing for accurate positioning and motion control. Composed of a housing with a row of 4-6 round ball circuits housed in a cage.

There are three types in this product group:

  • Closed Linear Ball Bushings: These are utilised on hardened shafts. It is extremely resistant to wear, corrosion, and impact. This sturdy design ensures the bushings can endure large loads, high speeds, and extreme operating conditions without sacrificing performance or longevity.
  • Stainless Ball Bushings: These bushings are utilised with corrosion-resistant toughened shafts. They are available in adjustable, double compliment, and extended version configurations. These bushings are extremely corrosion resistant, durable, and strong.
  • Long Linear Bushings: These are utilised on hardened shafts. Designed for applications requiring linear motion over long strokes, assuring maximum performance and dependability.

Their design allows for smooth and precise linear motion, provides low-friction movement and minimises wear and tear. It can withstand temperatures from -20C to +80C. Ideal for use in applications such as automotive equipment, punching presses, and printing machines.
  • Used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis.
  • It can withstand temperatures from -20C to +80C.
  • Ideal for use in applications such as automotive equipment, punching presses, and printing machines.
Material: Steel, Stainless Steel Series Code: SRL1712, SRL1709, SRL1706, SRL1713

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Item Code Price range Availability l2 Material d1 tol. h6 d2 tol. h6 l1 Type View
$80.2166 - $88.8826 Request the lead time here
22.9
Stainless Steel
12.0
22.0
32.0
Closed
$86.8567 - $96.2401 Request the lead time here
61.0
Steel
20.0
32.0
80.0
Double Length
$91.2835 - $101.1451 Request the lead time here
60.6
Steel
40.0
62.0
80.0
Closed
$128.606 - $142.4996 Request the lead time here
77.6
Steel
50.0
75.0
100.0
Closed
$105.0218 - $116.3677 Request the lead time here
61.0
Stainless Steel
20.0
32.0
80.0
Long Version
$102.8848 - $113.9997 Request the lead time here
44.1
Stainless Steel
25.0
40.0
58.0
Closed
$49.3053 - $54.6319 Request the lead time here
13.5
Stainless Steel
6.0
12.0
19.0
Closed
$58.0063 - $64.2729 Request the lead time here
45.8
Steel
12.0
22.0
57.0
Double Length
$65.3333 - $72.3914 Request the lead time here
52.1
Steel
30.0
47.0
68.0
Closed
$153.6402 - $170.2385 Request the lead time here
82.0
Stainless Steel
25.0
40.0
112.0
Long Version
$25.1105 - $27.8233 Request the lead time here
14.5
Steel
5.0
12.0
22.0
Closed
$532.6654 - $590.2109 Request the lead time here
170.0
Steel
60.0
90.0
211.0
Double Length
$51.4423 - $56.9998 Request the lead time here
33.0
Steel
8.0
16.0
45.0
Double Length
$101.7399 - $112.7312 Request the lead time here
33.0
Stainless Steel
8.0
16.0
45.0
Long Version
$65.028 - $72.0532 Request the lead time here
22.9
Stainless Steel
12.0
22.0
32.0
Closed
$73.2711 - $81.1867 Request the lead time here
33.0
Stainless Steel
8.0
16.0
45.0
Long Version
$136.9253 - $151.7177 Request the lead time here
49.8
Stainless Steel
16.0
26.0
70.0
Long Version
$719.9645 - $797.7445 Request the lead time here
60.6
Stainless Steel
40.0
62.0
80.0
Closed
$61.8224 - $68.5013 Request the lead time here
22.0
Stainless Steel
10.0
19.0
29.0
Closed
$25.1105 - $27.8233 Request the lead time here
16.5
Steel
8.0
16.0
25.0
Closed
  • of 3
Linear Ball Bushing - Closed; 12.0; 22.0; 32.0; Stainless Steel

20155384

Price Range
$88.8826 - $80.2166

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
Linear Ball Bushing - Double Length; 20.0; 32.0; 80.0; Steel

20155643

Price Range
$96.2401 - $86.8567

Stock Levels
Request the lead time here
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
Linear Ball Bushing - Closed; 40.0; 62.0; 80.0; Steel

20155803

Price Range
$101.1451 - $91.2835

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    80.0
Linear Ball Bushing - Closed; 50.0; 75.0; 100.0; Steel

20155865

Price Range
$142.4996 - $128.606

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    50.0
  • d2 tol. h6
    75.0
  • l1
    100.0
Linear Ball Bushing - Long Version; 20.0; 32.0; 80.0; Stainless Steel

20155636

Price Range
$116.3677 - $105.0218

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
Linear Ball Bushing - Closed; 25.0; 40.0; 58.0; Stainless Steel

20155667

Price Range
$113.9997 - $102.8848

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
Linear Ball Bushing - Closed; 6.0; 12.0; 19.0; Stainless Steel

20157289

Price Range
$54.6319 - $49.3053

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
Linear Ball Bushing - Double Length; 12.0; 22.0; 57.0; Steel

20155452

Price Range
$64.2729 - $58.0063

Stock Levels
Request the lead time here
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
Linear Ball Bushing - Closed; 30.0; 47.0; 68.0; Steel

20155766

Price Range
$72.3914 - $65.3333

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    68.0
Linear Ball Bushing - Long Version; 25.0; 40.0; 112.0; Stainless Steel

20155735

Price Range
$170.2385 - $153.6402

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
Linear Ball Bushing - Closed; 5.0; 12.0; 22.0; Steel

20155858

Price Range
$27.8233 - $25.1105

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    5.0
  • d2 tol. h6
    12.0
  • l1
    22.0
Linear Ball Bushing - Double Length; 60.0; 90.0; 211.0; Steel

20155940

Price Range
$590.2109 - $532.6654

Stock Levels
Request the lead time here
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    211.0
Linear Ball Bushing - Double Length; 8.0; 16.0; 45.0; Steel

20156046

Price Range
$56.9998 - $51.4423

Stock Levels
Request the lead time here
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
Linear Ball Bushing - Long Version; 8.0; 16.0; 45.0; Stainless Steel

20156022

Price Range
$112.7312 - $101.7399

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Resin
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
Linear Ball Bushing - Closed; 12.0; 22.0; 32.0; Stainless Steel

20155377

Price Range
$72.0532 - $65.028

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
Linear Ball Bushing - Long Version; 8.0; 16.0; 45.0; Stainless Steel

20156039

Price Range
$81.1867 - $73.2711

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
Linear Ball Bushing - Long Version; 16.0; 26.0; 70.0; Stainless Steel

20155537

Price Range
$151.7177 - $136.9253

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Resin
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
Linear Ball Bushing - Closed; 40.0; 62.0; 80.0; Stainless Steel

20158248

Price Range
$797.7445 - $719.9645

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    80.0
Linear Ball Bushing - Closed; 10.0; 19.0; 29.0; Stainless Steel

20157340

Price Range
$68.5013 - $61.8224

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
Linear Ball Bushing - Closed; 8.0; 16.0; 25.0; Steel

20155988

Price Range
$27.8233 - $25.1105

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0