Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our Collar Plugs, offered in orange LDPE, feature a self-tapping design. The thick walls of the Collar Plugs make them highly durable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Height | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|---|
| $0.0372 - $0.0393 | Request the lead time here |
0.689 in
17.5 mm
|
M8
|
1.083 in
27.5 mm
|
||
| $0.0268 - $0.0283 | Request the lead time here |
0.472 in
12.0 mm
|
M3
|
0.787 in
20.0 mm
|
||
| $0.0357 - $0.0377 | Request the lead time here |
0.689 in
17.5 mm
|
M7
|
1.083 in
27.5 mm
|
||
| $0.0268 - $0.0283 | Request the lead time here |
0.571 in
14.5 mm
|
M2
|
0.295 in
7.5 mm
|
||
| $0.0523 - $0.055 | Request the lead time here |
0.807 in
20.5 mm
|
M12
|
1.201 in
30.5 mm
|
||
| $0.0298 - $0.0314 | Request the lead time here |
0.689 in
17.5 mm
|
M5
|
1.083 in
27.5 mm
|
||
| $0.0448 - $0.0471 | Request the lead time here |
0.807 in
20.5 mm
|
M10
|
1.201 in
30.5 mm
|
||
| $0.0268 - $0.0283 | Request the lead time here |
0.591 in
15.0 mm
|
M4
|
0.886 in
22.5 mm
|
||
| $0.0409 - $0.0431 | Request the lead time here |
0.689 in
17.5 mm
|
M9
|
1.083 in
27.5 mm
|
||
| $0.0314 - $0.0329 | Request the lead time here |
0.689 in
17.5 mm
|
M6
|
1.083 in
27.5 mm