Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.
These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.
The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Orientation | Latch Material | Overall Leaf Length | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $9.5573 - $10.5898 | Request the lead time here |
Universal
|
Steel
|
1.339 in
34.0 mm
|
1.28 in
32.5 mm
|
||
| $9.0431 - $10.02 | 1 In stock |
|
|
|
1.402 in
35.6 mm
|
||
| $12.7417 - $14.1182 | Request the lead time here |
Right & Left handed
|
Steel
|
3.937 in
100.0 mm
|
1.988 in
50.5 mm
|
||
| $69.7304 - $77.2635 | Request the lead time here |
Right & Left handed
|
Steel
|
1.732 in
44.0 mm
|
1.142 in
29.0 mm
|
||
| $15.7459 - $17.447 | Request the lead time here |
|
Steel
|
|
2.047 in
52.0 mm
|
||
| $126.1549 - $232.3904 | Request the lead time here |
Right & Left handed
|
Steel
|
2.165 in
55.0 mm
|
3.169 in
80.5 mm
|
||
| $12.9713 - $14.3726 | Request the lead time here |
Right & Left handed
|
Steel
|
1.575 in
40.0 mm
|
0.591 in
15.0 mm
|
||
| $76.7975 - $85.0942 | Request the lead time here |
Left Handed
|
Steel
|
1.87 in
47.5 mm
|
1.193 in
30.3 mm
|
||
| $76.7975 - $85.0942 | 47 In stock |
Opposite Hand
|
Steel
|
1.87 in
47.5 mm
|
1.189 in
30.2 mm
|
||
| $76.1125 - $84.3352 | Request the lead time here |
Right & Left handed
|
Stainless Steel
|
|
1.575 in
40.0 mm
|
||
| $109.0377 - $120.8174 | Request the lead time here |
Right & Left handed
|
Steel
|
1.87 in
47.5 mm
|
2.307 in
58.6 mm
|
||
| $38.5207 - $42.6822 | Request the lead time here |
Right & Left handed
|
Stainless Steel
|
4.114 in
104.5 mm
|
1.732 in
44.0 mm
|
||
| $4.3707 - $4.8429 | Request the lead time here |
|
|
|
|
||
| $8.7754 - $16.1655 | 40 In stock |
|
|
|
|
||
| $5.7132 - $6.3304 | Request the lead time here |
Right & Left handed
|
Steel
|
2.559 in
65.0 mm
|
1.28 in
32.5 mm
|
||
| $2.5844 - $2.8636 | Request the lead time here |
|
Zinc Alloy
|
2.953 in
75.0 mm
|
0.807 in
20.5 mm
|
||
| $2.1817 - $2.1817 | Request the lead time here |
|
Aluminium
|
1.929 in
49.0 mm
|
1.634 in
41.5 mm
|
||
| $5.7132 - $6.3304 | Request the lead time here |
Right & Left handed
|
Steel
|
2.559 in
65.0 mm
|
1.535 in
39.0 mm
|
||
| $7.4193 - $8.2208 | Request the lead time here |
|
Stainless Steel
|
4.961 in
126.0 mm
|
0.787 in
20.0 mm
|
||
| $2.0965 - $2.323 | Request the lead time here |
|
Steel
|
2.756 in
70.0 mm
|
0.898 in
22.8 mm