For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Load at Solid Height | Minimum Outside Diameter | Spring Rate | Load at 50% Load | Overall Length | Wire Diameter | Maximum Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $8.734 - $9.6777 | Request the lead time here |
|
0.374 in
9.5 mm
|
|
8.01 N
8.01 N
|
|
0.035 in
0.9 mm
|
0.72 in
18.3 mm
|
||
| $8.3543 - $9.2568 | Request the lead time here |
|
0.217 in
5.5 mm
|
|
11.39 N
11.39 N
|
|
0.031 in
0.8 mm
|
0.48 in
12.2 mm
|
||
| $8.3543 - $9.2568 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
22.33 N
22.33 N
|
|
0.039 in
1.0 mm
|
0.48 in
12.2 mm
|
||
| $8.6075 - $9.5374 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
14.32 N
14.32 N
|
|
0.039 in
1.0 mm
|
0.598 in
15.2 mm
|
||
| $8.734 - $9.6777 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
11.74 N
11.74 N
|
|
0.039 in
1.0 mm
|
0.72 in
18.3 mm
|
||
| $8.734 - $9.6777 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
10.54 N
10.54 N
|
|
0.039 in
1.0 mm
|
0.72 in
18.3 mm
|
||
| $8.734 - $9.6777 | Request the lead time here |
|
0.374 in
9.5 mm
|
|
21.53 N
21.53 N
|
|
0.047 in
1.2 mm
|
0.72 in
18.3 mm
|
||
| $8.734 - $9.6777 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
45.01 N
45.01 N
|
|
0.055 in
1.4 mm
|
0.72 in
18.3 mm
|
||
| $9.1138 - $10.0984 | Request the lead time here |
|
0.374 in
9.5 mm
|
|
49.33 N
49.33 N
|
|
0.063 in
1.6 mm
|
0.85 in
21.6 mm
|
||
| $9.2769 - $10.2791 | Request the lead time here |
|
0.559 in
14.2 mm
|
|
21.48 N
21.48 N
|
|
0.055 in
1.4 mm
|
0.976 in
24.8 mm
|
||
| $8.6075 - $9.5374 | Request the lead time here |
|
0.311 in
7.9 mm
|
|
9.61 N
9.61 N
|
|
0.035 in
0.9 mm
|
0.598 in
15.2 mm
|
||
| $8.734 - $9.6777 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
15.30 N
15.30 N
|
|
0.043 in
1.1 mm
|
0.72 in
18.3 mm
|
||
| $8.734 - $9.6777 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
28.73 N
28.73 N
|
|
0.047 in
1.2 mm
|
0.72 in
18.3 mm
|
||
| $8.6501 - $9.5845 | Request the lead time here |
|
0.311 in
7.9 mm
|
|
37.10 N
37.10 N
|
|
0.055 in
1.4 mm
|
0.72 in
18.3 mm
|
||
| $9.1138 - $10.0984 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
18.64 N
18.64 N
|
|
0.043 in
1.1 mm
|
0.85 in
21.6 mm
|
||
| $9.1138 - $10.0984 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
29.27 N
29.27 N
|
|
0.055 in
1.4 mm
|
0.85 in
21.6 mm
|
||
| $9.3671 - $10.379 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
27.09 N
27.09 N
|
|
0.055 in
1.4 mm
|
0.976 in
24.8 mm
|
||
| $9.3671 - $10.379 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
37.67 N
37.67 N
|
|
0.059 in
1.5 mm
|
0.976 in
24.8 mm
|
||
| $9.1138 - $10.0984 | Request the lead time here |
|
0.311 in
7.9 mm
|
|
44.48 N
44.48 N
|
|
0.059 in
1.5 mm
|
0.85 in
21.6 mm
|
||
| $8.734 - $9.6777 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
19.35 N
19.35 N
|
|
0.043 in
1.1 mm
|
0.72 in
18.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue