Menu Search

Covered Tapered Plugs

In stock

Covered Tapered Plugs are designed to ensure a secure fit due to their convex sides and protect from contaminants, debris and damage. It features a push fit style that makes it easy to use and remove.

Used in a variety of applications, including blind holes, pipes, furniture or electrical boxes. They are reusable due to the material from which they are constructed without affecting the effectiveness of the sealing.

  • Material: Silicone
  • Colour: Grey, Yellow, Green, White, Red, Black, Pink, Purple, Blue, Clear

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Item Code Price range Availability Colour Overall Diameter Overall Height View
$1.5596 - $2.873 7 In stock
Grey
25.4 mm
44.4 mm
$0.1211 - $0.2231 409 In stock
Red
8.7 mm
28.7 mm
35-UP0H $0.6802 - $1.253 Request the lead time here
Pink
16.7 mm
41.3 mm
$1.4306 - $2.6352 7 In stock
Yellow
23.8 mm
44.4 mm
$2.7162 - $5.0036 8 In stock
Dark Green
31.8 mm
44.4 mm
$0.1505 - $0.2773 Request the lead time here
White
9.5 mm
25.4 mm
35-HUP5H $1.9241 - $2.1319 9 In stock
Light Green
27.0 mm
44.4 mm
$0.0732 - $0.081 7 In stock
Black
6.4 mm
31.8 mm
$5.2354 - $5.8011 24 In stock
Dark Blue
56.0 mm
44.4 mm
$0.5236 - $0.5802 17 In stock
Purple
15.1 mm
44.5 mm
$0.541 - $0.9966 8 In stock
Light Green
15.9 mm
41.0 mm
$4.9458 - $5.4801 5 In stock
Clear
50.0 mm
44.4 mm
$0.0509 - $0.094 7 In stock
Pink
4.8 mm
25.4 mm
$0.9892 - $1.8222 11 In stock
Dark Green
19.8 mm
44.4 mm
35-HUP7H $3.3158 - $6.1082 8 In stock
Blue
36.5 mm
44.4 mm
$0.1902 - $0.3504 5 In stock
Yellow
9.5 mm
31.8 mm
Tapered Plug 19.0 mm 25.4 mm Silicone Grey

35-UP4H

Price Range
$2.873 - $1.5596

Stock Levels
7 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    25.4 mm
  • Overall Height
    44.4 mm
  • Base Diameter
    19.0 mm
  • Body Height
    25.4 mm
Tapered Plug 4.8 mm 15.9 mm Silicone Red

35-UP103H

Price Range
$0.2231 - $0.1211

Stock Levels
409 In stock
Attributes
  • Colour
    Red
  • Overall Diameter
    8.7 mm
  • Overall Height
    28.7 mm
  • Base Diameter
    4.8 mm
  • Body Height
    15.9 mm
Tapered Plug 12.7 mm 22.2 mm Silicone Pink

35-UP0H

Price Range
$1.253 - $0.6802

Stock Levels
Request the lead time here
Attributes
  • Colour
    Pink
  • Overall Diameter
    16.7 mm
  • Overall Height
    41.3 mm
  • Base Diameter
    12.7 mm
  • Body Height
    22.2 mm
Tapered Plug 18.3 mm 25.4 mm Silicone Yellow

35-UP3H

Price Range
$2.6352 - $1.4306

Stock Levels
7 In stock
Attributes
  • Colour
    Yellow
  • Overall Diameter
    23.8 mm
  • Overall Height
    44.4 mm
  • Base Diameter
    18.3 mm
  • Body Height
    25.4 mm
Tapered Plug 26.2 mm 25.4 mm Silicone Dark Green

35-HUP6H

Price Range
$5.0036 - $2.7162

Stock Levels
8 In stock
Attributes
  • Colour
    Dark Green
  • Overall Diameter
    31.8 mm
  • Overall Height
    44.4 mm
  • Base Diameter
    26.2 mm
  • Body Height
    25.4 mm
Tapered Plug 6.4 mm 19.1 mm Silicone White

35-UP105H

Price Range
$0.2773 - $0.1505

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Overall Diameter
    9.5 mm
  • Overall Height
    25.4 mm
  • Base Diameter
    6.4 mm
  • Body Height
    12.8 mm
Tapered Plug 23.0 mm 25.4 mm Silicone Light Green

35-HUP5H

Price Range
$2.1319 - $1.9241

Stock Levels
9 In stock
Attributes
  • Colour
    Light Green
  • Overall Diameter
    27.0 mm
  • Overall Height
    44.4 mm
  • Base Diameter
    23.0 mm
  • Body Height
    25.4 mm
Tapered Plug 3.2 mm 19.1 mm Silicone Black

35-UP102H

Price Range
$0.081 - $0.0732

Stock Levels
7 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    6.4 mm
  • Overall Height
    31.8 mm
  • Base Diameter
    3.2 mm
  • Body Height
    19.1 mm
Tapered Plug 47.6 mm 25.4 mm Silicone Dark Blue

35-HUP11H

Price Range
$5.8011 - $5.2354

Stock Levels
24 In stock
Attributes
  • Colour
    Dark Blue
  • Overall Diameter
    56.0 mm
  • Overall Height
    44.4 mm
  • Base Diameter
    47.6 mm
  • Body Height
    25.4 mm
Tapered Plug 10.3 mm 25.4 mm Silicone Purple

35-UP00H

Price Range
$0.5802 - $0.5236

Stock Levels
17 In stock
Attributes
  • Colour
    Purple
  • Overall Diameter
    15.1 mm
  • Overall Height
    44.5 mm
  • Base Diameter
    10.3 mm
  • Body Height
    25.4 mm
Tapered Plug 11.1 mm 25.4 mm Silicone Light Green

35-UP108H

Price Range
$0.9966 - $0.541

Stock Levels
8 In stock
Attributes
  • Colour
    Light Green
  • Overall Diameter
    15.9 mm
  • Overall Height
    41.0 mm
  • Base Diameter
    11.1 mm
  • Body Height
    22.5 mm
Tapered Plug 41.3 mm 25.4 mm Silicone Clear

35-HUP10H

Price Range
$5.4801 - $4.9458

Stock Levels
5 In stock
Attributes
  • Colour
    Clear
  • Overall Diameter
    50.0 mm
  • Overall Height
    44.4 mm
  • Base Diameter
    41.3 mm
  • Body Height
    25.4 mm
Tapered Plug 1.6 mm 15.9 mm Silicone Pink

35-UP101H

Price Range
$0.094 - $0.0509

Stock Levels
7 In stock
Attributes
  • Colour
    Pink
  • Overall Diameter
    4.8 mm
  • Overall Height
    25.4 mm
  • Base Diameter
    1.6 mm
  • Body Height
    15.9 mm
Tapered Plug 15.9 mm 25.4 mm Silicone Dark Green

35-UP2H

Price Range
$1.8222 - $0.9892

Stock Levels
11 In stock
Attributes
  • Colour
    Dark Green
  • Overall Diameter
    19.8 mm
  • Overall Height
    44.4 mm
  • Base Diameter
    15.9 mm
  • Body Height
    25.4 mm
Tapered Plug 30.2 mm 25.4 mm Silicone Blue

35-HUP7H

Price Range
$6.1082 - $3.3158

Stock Levels
8 In stock
Attributes
  • Colour
    Blue
  • Overall Diameter
    36.5 mm
  • Overall Height
    44.4 mm
  • Base Diameter
    30.2 mm
  • Body Height
    25.4 mm
Tapered Plug 6.4 mm 18.0 mm Silicone Yellow

35-UP104H

Price Range
$0.3504 - $0.1902

Stock Levels
5 In stock
Attributes
  • Colour
    Yellow
  • Overall Diameter
    9.5 mm
  • Overall Height
    31.8 mm
  • Base Diameter
    6.4 mm
  • Body Height
    19.0 mm