Menu Search

Domed Blanking Plugs

In stock

These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.

When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.

Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
69 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Diameter Colour Maximum Compatible Panel Thickness Overall Height View
$0.5485 - $0.6077 Request the lead time here
33.4 mm
Black
11.5 mm
$0.1735 - $0.2191 200 In stock
16.0 mm
18.5 mm
Black
2.5 mm
10.3 mm
$0.4522 - $1.7284 521 In stock
30.9 mm
Black
14.3 mm
$0.0709 - $0.1305 21 In stock
12.7 mm
14.6 mm
White
3.2 mm
10.3 mm
$1.7476 - $6.6777 Request the lead time here
55.1 mm
White
14.3 mm
$0.3542 - $0.6527 28 In stock
25.8 mm
Black
14.3 mm
$0.5804 - $0.611 9 In stock
25.0 mm
29.8 mm
Black
2.5 mm
11.5 mm
$0.1381 - $0.2544 26 In stock
22.6 mm
Black
10.3 mm
$1.8092 - $1.9044 6962 In stock
25.0 mm
29.8 mm
White
2.5 mm
11.5 mm
462736 $0.1274 - $0.487 519 In stock
22.6 mm
White
10.3 mm
$0.7236 - $1.3331 25 In stock
25.8 mm
White
14.3 mm
$0.7708 - $0.8541 7 In stock
33.4 mm
White
11.5 mm
$0.0461 - $0.0849 13 In stock
6.4 mm
8.0 mm
White
1.6 mm
8.0 mm
$0.0665 - $0.1226 1022 In stock
11.1 mm
13.5 mm
White
3.2 mm
10.3 mm
$0.7765 - $1.0899 13 In stock
55.1 mm
Black
14.3 mm
62MP0875W $0.562 - $0.6228 10 In stock
22.2 mm
28.6 mm
White
3.2 mm
11.5 mm
$0.3618 - $0.6665 227 In stock
19.1 mm
23.4 mm
Black
6.4 mm
14.3 mm
62MP0187W $0.2167 - $0.24 25 In stock
6.4 mm
White
5.9 mm
466881 $1.933 - $3.5608 924 In stock
44.5 mm
48.4 mm
White
6.4 mm
14.3 mm
$0.4749 - $0.8748 Request the lead time here
12.7 mm
14.7 mm
White
6.4 mm
14.3 mm
  • of 4
Blanking Plug 33.4 mm 11.5 mm 3.2 mm Nylon 6 Black

62MP1187

Price Range
$0.6077 - $0.5485

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 16.0 mm | 0.63 in ; Overall Diameter 18.5 mm | 0.728 in ; Push Fit ; PA ; Black

466867

Price Range
$0.2191 - $0.1735

Stock Levels
200 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug 30.9 mm 14.3 mm 6.4 mm Nylon Black

466860

Price Range
$1.7284 - $0.4522

Stock Levels
521 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 14.6 mm 10.3 mm 3.2 mm Nylon White

462732

Price Range
$0.1305 - $0.0709

Stock Levels
21 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug 55.1 mm 14.3 mm 6.4 mm Nylon White

466882

Price Range
$6.6777 - $1.7476

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 25.8 mm 14.3 mm 6.4 mm Nylon Black

466858

Price Range
$0.6527 - $0.3542

Stock Levels
28 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 25.0 mm | 0.984 in ; Overall Diameter 29.8 mm | 1.173 in ; Push Fit ; PA ; Black

466869

Price Range
$0.611 - $0.5804

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug 22.6 mm 10.3 mm 3.2 mm Nylon Black

460016

Price Range
$0.2544 - $0.1381

Stock Levels
26 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 25.0 mm | 0.984 in ; Overall Diameter 29.8 mm | 1.173 in ; Push Fit ; PA ; White

466885

Price Range
$1.9044 - $1.8092

Stock Levels
6962 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug 22.6 mm 10.3 mm 3.2 mm Nylon White

462736

Price Range
$0.487 - $0.1274

Stock Levels
519 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 25.8 mm 14.3 mm 6.4 mm Nylon White

466874

Price Range
$1.3331 - $0.7236

Stock Levels
25 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 33.4 mm 11.5 mm 3.2 mm Nylon 6 White

62MP1187W

Price Range
$0.8541 - $0.7708

Stock Levels
7 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 8.0 mm 8.0 mm 1.6 mm Nylon White

462728

Price Range
$0.0849 - $0.0461

Stock Levels
13 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug 13.5 mm 10.3 mm 3.2 mm Nylon White

462731

Price Range
$0.1226 - $0.0665

Stock Levels
1022 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug 55.1 mm 14.3 mm 6.4 mm Nylon Black

466866

Price Range
$1.0899 - $0.7765

Stock Levels
13 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Snap Fit Plug 28.6 mm 11.5 mm 3.2 mm Nylon 6 White

62MP0875W

Price Range
$0.6228 - $0.562

Stock Levels
10 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Round
Blanking Plug - Compatible Hole Diameter 19.1 mm | 0.752 in ; Overall Diameter 23.4 mm | 0.921 in ; Push Fit ; PA ; Black

466857

Price Range
$0.6665 - $0.3618

Stock Levels
227 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug 6.4 mm 5.9 mm 1.6 mm Nylon 6 White

62MP0187W

Price Range
$0.24 - $0.2167

Stock Levels
25 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 44.5 mm | 1.752 in ; Overall Diameter 48.4 mm | 1.906 in ; Push Fit ; PA ; White

466881

Price Range
$3.5608 - $1.933

Stock Levels
924 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 12.7 mm | 0.5 in ; Overall Diameter 14.7 mm | 0.579 in ; Push Fit ; PA ; White

466871

Price Range
$0.8748 - $0.4749

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed