Our dual locking circuit board supports lock at both ends. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Colour | Material | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.0524 - $0.058 | 30 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
Locking Teardrop Fix
|
0.252 in
6.4 mm
|
||
| DLCBST-7-01 | $0.1048 - $0.1103 | Request the lead time here |
UL94 V-2
|
0.1 in
2.54 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
Locking Teardrop Fix
|
0.437 in
11.1 mm
|
|
| $0.1151 - $0.1211 | Request the lead time here |
UL94 V-2
|
0.1 in
2.54 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
Locking Teardrop Fix
|
0.126 in
3.2 mm
|
||
| $0.1037 - $0.1092 | 30 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
Locking Teardrop Fix
|
0.311 in
7.9 mm
|
||
| $0.0821 - $0.0863 | Request the lead time here |
UL94 V-2
|
0.1 in
2.54 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
Locking Teardrop Fix
|
0.063 in
1.6 mm
|
||
| $0.1112 - $0.1171 | 1030 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
Locking Teardrop Fix
|
0.626 in
15.9 mm
|
||
| $0.0996 - $0.1049 | Request the lead time here |
UL94 V-2
|
0.1 in
2.54 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
Locking Teardrop Fix
|
0.563 in
14.3 mm
|
||
| $0.1037 - $0.1092 | 30 In stock |
UL94 V-2
|
0.1 in
2.54 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
Locking Teardrop Fix
|
0.374 in
9.5 mm
|
||
| $0.2647 - $0.2932 | Request the lead time here |
UL94 V-2
|
0.1 in
2.54 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
Locking Teardrop Fix
|
0.5 in
12.7 mm
|
||
| $0.1037 - $0.1092 | Request the lead time here |
UL94 V-2
|
0.1 in
2.54 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
Locking Teardrop Fix
|
0.189 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue