Menu Search

Fibre Bracket - Coiling Clip

In production

Optical Fibre Coiling Clip is made of two extruded clips that snap into each other to form a smooth and curved surface to accommodate fibre optic bundles and limit the bend radius of the fibre. Each part is sold separately.

The clip's unique design allows easy attachment to the fibre bracket, making it easy to install and remove as necessary. The coiling clip provides a tight grip on the cable while avoiding sagging. Used for applications in industrial and automotive.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Overall Length Overall Width Mounting Method Type View
$1.3051 - $1.4461 Request the lead time here
30.5 mm
25.4 mm
Adhesive
Coiling Clip
$0.8841 - $0.9796 Request the lead time here
50.8 mm
25.1 mm
Snap Fit
Coiling Clip
Coiling Clip Adhesive UL94 V-0 PVC 30.5 mm | 1.201 in 25.4 mm | 1 in

OFCC-16A-RT

Price Range
$1.4461 - $1.3051

Stock Levels
Request the lead time here
Attributes
  • Type
    Coiling Clip
  • Style
    1
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
Coiling Clip Snap Fit UL94 V-0 PVC 50.8 mm | 2 in 25.1 mm | 0.988 in

OFCG-16

Price Range
$0.9796 - $0.8841

Stock Levels
Request the lead time here
Attributes
  • Type
    Coiling Clip
  • Style
    2
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0