Menu Search

Flanged Bronze Nuts

In production

Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.

They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.

  • Flanged Bronze Nuts are an important part of lead screw assemblies
  • It is intended for manual or motorised applications at low rotational speeds under load
  • Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
Material: Bronze Series Code: SRL1331, SRL1332

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability l1 Thread Size d1 tol 7H l2 d2 tol. H9 No. of starts d3 tol. h11 View
$81.1293 - $89.894 Request the lead time here
25.0
TR10 x 2
10.0
10.0
25.0
1.0
42.0
$121.4582 - $134.5797 Request the lead time here
35.0
TR12 x 3
12.0
12.0
28.0
1.0
48.0
$174.5225 - $193.3767 Request the lead time here
44.0
TR20 x 4
20.0
12.0
32.0
1.0
55.0
$171.1421 - $189.6312 Request the lead time here
44.0
TR24 x 5
24.0
12.0
32.0
1.0
55.0
$228.2157 - $252.8706 Request the lead time here
46.0
TR30 x12
30.0
14.0
38.0
2.0
62.0
$664.0503 - $735.7898 Request the lead time here
66.0
TR44 x 7
44.0
16.0
63.0
1.0
95.0
$954.9998 - $1,058.1714 Request the lead time here
75.0
TR50 x 8
50.0
18.0
72.0
1.0
110.0
$81.7582 - $90.5908 Request the lead time here
24.0
TR14 x 3
14.0
10.0
30.0
1.0
52.0
$319.0931 - $353.5658 Request the lead time here
33.0
TR24 x 5
24.0
13.0
50.0
1.0
77.0
$1,059.556 - $1,174.0233 Request the lead time here
60.0
TR36 x 6
36.0
20.0
80.0
1.0
115.0
$90.7203 - $100.5211 Request the lead time here
25.0
TR10 x 2
10.0
10.0
25.0
1.0
42.0
$130.1057 - $144.1614 Request the lead time here
35.0
TR18 x 8
18.0
12.0
28.0
2.0
48.0
$171.1421 - $189.6312 Request the lead time here
44.0
TR24 x10
24.0
12.0
32.0
2.0
55.0
$217.4456 - $240.9369 Request the lead time here
46.0
TR30 x 6
30.0
14.0
38.0
1.0
62.0
$308.7161 - $342.0677 Request the lead time here
54.0
TR32 x 6
32.0
16.0
45.0
1.0
70.0
$1,540.6721 - $1,707.116 Request the lead time here
90.0
TR60 x 9
60.0
20.0
88.0
1.0
130.0
$97.2451 - $107.7508 Request the lead time here
24.0
TR14 x 3
14.0
10.0
30.0
1.0
52.0
$163.2807 - $180.9204 Request the lead time here
24.0
TR16 x 4
16.0
10.0
30.0
1.0
52.0
$1,544.9959 - $1,711.9068 Request the lead time here
65.0
TR40 x 14
40.0
16.0
80.0
2.0
140.0
$1,527.6223 - $1,692.6563 Request the lead time here
65.0
TR40 x 7
40.0
20.0
80.0
1.0
140.0
  • of 4
Flanged Nut - TR10 x 2; 25.0; Bronze

20146603

Price Range
$89.894 - $81.1293

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Flanged Nut - TR12 x 3; 35.0; Bronze

20146627

Price Range
$134.5797 - $121.4582

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Flanged Nut - TR20 x 4; 44.0; Bronze

20146740

Price Range
$193.3767 - $174.5225

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut - TR24 x 5; 44.0; Bronze

20146825

Price Range
$189.6312 - $171.1421

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Flanged Nut - TR30 x12; 46.0; Bronze

20146887

Price Range
$252.8706 - $228.2157

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x12
  • No. of starts
    2.0
  • d1 tol 7H
    30.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Flanged Nut - TR44 x 7; 66.0; Bronze

20147006

Price Range
$735.7898 - $664.0503

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Flanged Nut - TR50 x 8; 75.0; Bronze

20147020

Price Range
$1,058.1714 - $954.9998

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR14 x 3; 24.0; Bronze

20147136

Price Range
$90.5908 - $81.7582

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR24 x 5; 33.0; Bronze

20147228

Price Range
$353.5658 - $319.0931

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR36 x 6; 60.0; Bronze

20147280

Price Range
$1,174.0233 - $1,059.556

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut - TR10 x 2; 25.0; Bronze

20146610

Price Range
$100.5211 - $90.7203

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Flanged Nut - TR18 x 8; 35.0; Bronze

20146733

Price Range
$144.1614 - $130.1057

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    18.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut - TR24 x10; 44.0; Bronze

20146801

Price Range
$189.6312 - $171.1421

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x10
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut - TR30 x 6; 46.0; Bronze

20146894

Price Range
$240.9369 - $217.4456

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut - TR32 x 6; 54.0; Bronze

20146924

Price Range
$342.0677 - $308.7161

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut - TR60 x 9; 90.0; Bronze

20147044

Price Range
$1,707.116 - $1,540.6721

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR14 x 3; 24.0; Bronze

20147143

Price Range
$107.7508 - $97.2451

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR16 x 4; 24.0; Bronze

20147167

Price Range
$180.9204 - $163.2807

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR40 x 14; 65.0; Bronze

20147303

Price Range
$1,711.9068 - $1,544.9959

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 14
  • No. of starts
    2.0
  • d1 tol 7H
    40.0
  • Lead
    14.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR40 x 7; 65.0; Bronze

20147310

Price Range
$1,692.6563 - $1,527.6223

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand