Menu Search

Flanged Bronze Nuts

In production

Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.

They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.

  • Flanged Bronze Nuts are an important part of lead screw assemblies
  • It is intended for manual or motorised applications at low rotational speeds under load
  • Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
Material: Bronze Series Code: SRL1331, SRL1332

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability l1 Thread Size d1 tol 7H l2 d2 tol. H9 No. of starts d3 tol. h11 View
$1,483.1285 - $1,643.3556 Request the lead time here
65.0
TR40 x 7
40.0
20.0
80.0
1.0
140.0
$176.1558 - $195.1865 Request the lead time here
44.0
TR20 x 8
20.0
12.0
32.0
2.0
55.0
$221.7976 - $245.7591 Request the lead time here
46.0
TR28 x 5
28.0
14.0
38.0
1.0
62.0
$88.0779 - $97.5933 Request the lead time here
25.0
TR10 x 2
10.0
10.0
25.0
1.0
42.0
$126.3162 - $139.9625 Request the lead time here
35.0
TR18 x 8
18.0
12.0
28.0
2.0
48.0
$166.1574 - $184.1079 Request the lead time here
44.0
TR24 x10
24.0
12.0
32.0
2.0
55.0
$211.1123 - $233.9193 Request the lead time here
46.0
TR30 x 6
30.0
14.0
38.0
1.0
62.0
$299.7244 - $332.1046 Request the lead time here
54.0
TR32 x 6
32.0
16.0
45.0
1.0
70.0
$1,495.7982 - $1,657.3942 Request the lead time here
90.0
TR60 x 9
60.0
20.0
88.0
1.0
130.0
$94.4127 - $104.6124 Request the lead time here
24.0
TR14 x 3
14.0
10.0
30.0
1.0
52.0
$158.525 - $175.6509 Request the lead time here
24.0
TR16 x 4
16.0
10.0
30.0
1.0
52.0
$1,499.9961 - $1,662.0454 Request the lead time here
65.0
TR40 x 14
40.0
16.0
80.0
2.0
140.0
$2,229.4248 - $2,470.2767 Request the lead time here
105.0
TR70 x 10
70.0
22.0
95.0
1.0
140.0
$68.6153 - $76.028 Request the lead time here
20.0
TR12 x 6
12.0
7.0
24.0
2.0
42.0
$169.4393 - $187.7443 Request the lead time here
44.0
TR20 x 4
20.0
12.0
32.0
1.0
55.0
$166.1574 - $184.1079 Request the lead time here
44.0
TR24 x 5
24.0
12.0
32.0
1.0
55.0
$221.5686 - $245.5054 Request the lead time here
46.0
TR30 x12
30.0
14.0
38.0
2.0
62.0
$644.709 - $714.359 Request the lead time here
66.0
TR44 x 7
44.0
16.0
63.0
1.0
95.0
$927.1842 - $1,027.3509 Request the lead time here
75.0
TR50 x 8
50.0
18.0
72.0
1.0
110.0
$142.6496 - $158.0605 Request the lead time here
24.0
TR16 x 4
16.0
10.0
30.0
1.0
52.0
  • of 4
Flanged Nut - Plain; TR40 x 7; 65.0; Bronze

20147310

Price Range
$1,643.3556 - $1,483.1285

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Flanged Nut - TR20 x 8; 44.0; Bronze

20146764

Price Range
$195.1865 - $176.1558

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut - TR28 x 5; 46.0; Bronze

20146863

Price Range
$245.7591 - $221.7976

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut - TR10 x 2; 25.0; Bronze

20146610

Price Range
$97.5933 - $88.0779

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Flanged Nut - TR18 x 8; 35.0; Bronze

20146733

Price Range
$139.9625 - $126.3162

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    18.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut - TR24 x10; 44.0; Bronze

20146801

Price Range
$184.1079 - $166.1574

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x10
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut - TR30 x 6; 46.0; Bronze

20146894

Price Range
$233.9193 - $211.1123

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut - TR32 x 6; 54.0; Bronze

20146924

Price Range
$332.1046 - $299.7244

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut - TR60 x 9; 90.0; Bronze

20147044

Price Range
$1,657.3942 - $1,495.7982

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR14 x 3; 24.0; Bronze

20147143

Price Range
$104.6124 - $94.4127

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR16 x 4; 24.0; Bronze

20147167

Price Range
$175.6509 - $158.525

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR40 x 14; 65.0; Bronze

20147303

Price Range
$1,662.0454 - $1,499.9961

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 14
  • No. of starts
    2.0
  • d1 tol 7H
    40.0
  • Lead
    14.0
  • Thread Direction
    Right Hand
Flanged Nut - TR70 x 10; 105.0; Bronze

20147075

Price Range
$2,470.2767 - $2,229.4248

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Left Hand
Flanged Nut - Plain; TR12 x 6; 20.0; Bronze

20147129

Price Range
$76.028 - $68.6153

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut - TR20 x 4; 44.0; Bronze

20146740

Price Range
$187.7443 - $169.4393

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut - TR24 x 5; 44.0; Bronze

20146825

Price Range
$184.1079 - $166.1574

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Flanged Nut - TR30 x12; 46.0; Bronze

20146887

Price Range
$245.5054 - $221.5686

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x12
  • No. of starts
    2.0
  • d1 tol 7H
    30.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Flanged Nut - TR44 x 7; 66.0; Bronze

20147006

Price Range
$714.359 - $644.709

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Flanged Nut - TR50 x 8; 75.0; Bronze

20147020

Price Range
$1,027.3509 - $927.1842

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut - Plain; TR16 x 4; 24.0; Bronze

20147150

Price Range
$158.0605 - $142.6496

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand