Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our plastic Slide Bearings are suitable for DIN H6-H7 fittings and are impervious to dirt ingress, weather and chemical corrosion. The bearing clearance is approximate 1% of the shaft diameter after assembly.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.629 - $0.6969 | Request the lead time here |
|
|
|
0.139 in
3.5 mm
|
|
|
||
| $0.6145 - $0.6809 | Request the lead time here |
|
|
|
0.201 in
5.1 mm
|
|
|
||
| $0.6145 - $0.6809 | Request the lead time here |
|
|
|
0.139 in
3.5 mm
|
|
|
||
| $0.8137 - $0.9015 | Request the lead time here |
|
|
|
0.201 in
5.1 mm
|
|
|
||
| R4L1-C | $0.6666 - $0.7387 | Request the lead time here |
|
|
|
0.139 in
3.5 mm
|
|
|
|
| $0.676 - $0.749 | Request the lead time here |
|
|
|
0.139 in
3.5 mm
|
|
|
||
| $0.1275 - $0.1275 | Request the lead time here |
|
|
|
|
|
|
||
| $0.1275 - $0.1413 | 1026 In stock |
|
|
|
|
|
|
||
| $0.0474 - $0.0525 | 1030 In stock |
|
|
|
|
|
|
||
| $0.0474 - $0.0525 | 1024 In stock |
|
|
|
|
|
|
||
| $0.1139 - $0.1262 | 529 In stock |
|
|
|
|
|
|
||
| $0.0947 - $0.105 | 513 In stock |
|
|
|
|
|
|
||
| $0.0834 - $0.0925 | 9065 In stock |
|
|
|
|
|
|
||
| 12SWS1221 | $0.106 - $0.1175 | 528 In stock |
|
|
|
|
|
|
|
| $0.0868 - $0.0963 | 14024 In stock |
|
|
|
|
|
|
||
| $1.2894 - $1.3573 | 33 In stock |
0.394 in
10.0 mm
|
|
|
0.335 in
8.5 mm
|
0.236 in
6.0 mm
|
|
||
| $0.1435 - $0.1511 | 10 In stock |
0.512 in
13.0 mm
|
|
|
0.591 in
15.0 mm
|
0.413 in
10.5 mm
|
|
||
| $0.2079 - $0.2188 | Request the lead time here |
0.945 in
24.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| $0.175 - $0.1843 | Request the lead time here |
0.512 in
13.0 mm
|
|
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
|
||
| $0.2677 - $0.2818 | Request the lead time here |
0.945 in
24.0 mm
|
|
|
1.024 in
26.0 mm
|
0.787 in
20.0 mm