Our plastic Slide Bearings are suitable for DIN H6-H7 fittings and are impervious to dirt ingress, weather and chemical corrosion. The bearing clearance is approximate 1% of the shaft diameter after assembly.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |
---|---|---|---|---|---|---|---|---|---|
$0.4494 - $0.4731 | Request the lead time here |
1.299 in
33.0 mm
|
1.575 in
40.0 mm
|
Yes
|
1.299 in
33.0 mm
|
1.102 in
28.0 mm
|
1.201 in
30.5 mm
|
||
$0.2354 - $0.2479 | Request the lead time here |
0.87 in
22.1 mm
|
1.181 in
30.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.72 in
18.3 mm
|
0.374 in
9.5 mm
|
||
$1.4588 - $1.5356 | 8 In stock |
1.496 in
38.0 mm
|
1.772 in
45.0 mm
|
Yes
|
1.496 in
38.0 mm
|
1.26 in
32.0 mm
|
1.378 in
35.0 mm
|
||
$0.2657 - $0.2797 | Request the lead time here |
|
|
|
0.787 in
20.0 mm
|
|
|
||
$0.0692 - $0.0728 | 698 In stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Yes
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
||
$3.5834 - $3.7721 | Request the lead time here |
2.677 in
68.0 mm
|
3.189 in
81.0 mm
|
Yes
|
1.969 in
50.0 mm
|
2.362 in
60.0 mm
|
1.811 in
46.0 mm
|
||
$0.0062 - $0.0069 | 15 In stock |
0.236 in
6.0 mm
|
0.354 in
9.0 mm
|
Yes
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
||
$0.4024 - $0.4235 | Request the lead time here |
1.181 in
30.0 mm
|
1.457 in
37.0 mm
|
Yes
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
1.083 in
27.5 mm
|
||
$0.2391 - $0.2518 | Request the lead time here |
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
||
$0.4374 - $0.4604 | Request the lead time here |
1.181 in
30.0 mm
|
1.457 in
37.0 mm
|
Yes
|
1.181 in
30.0 mm
|
0.945 in
24.0 mm
|
1.083 in
27.5 mm
|
||
$0.1569 - $0.1652 | Request the lead time here |
|
|
|
0.591 in
15.0 mm
|
|
|
||
$0.4376 - $0.4607 | Request the lead time here |
0.791 in
20.1 mm
|
0.945 in
24.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.598 in
15.2 mm
|
0.394 in
10.0 mm
|
||
$2.213 - $2.3295 | Request the lead time here |
1.811 in
46.0 mm
|
2.165 in
55.0 mm
|
Yes
|
1.811 in
46.0 mm
|
1.575 in
40.0 mm
|
1.693 in
43.0 mm
|
||
$0.0745 - $0.0784 | 20 In stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Yes
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
$0.0796 - $0.0837 | 8 In stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
$0.2241 - $0.2358 | Request the lead time here |
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
||
$0.4477 - $0.4713 | 20 In stock |
0.709 in
18.0 mm
|
0.945 in
24.0 mm
|
Yes
|
0.709 in
18.0 mm
|
0.488 in
12.4 mm
|
0.63 in
16.0 mm
|
||
$0.1699 - $0.179 | Request the lead time here |
0.512 in
13.0 mm
|
0.827 in
21.0 mm
|
Yes
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
$0.4711 - $0.4959 | Request the lead time here |
1.299 in
33.0 mm
|
1.575 in
40.0 mm
|
Yes
|
1.299 in
33.0 mm
|
1.102 in
28.0 mm
|
1.201 in
30.5 mm
|
||
$0.2934 - $0.3087 | Request the lead time here |
1.024 in
26.0 mm
|
1.181 in
30.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue