Menu Search

Flat Cable Clamp - Snap In, Hinged, No Tension

In stock

Snap in, Hinged, No Tension Flat Cable Clamps are easy to install due to their push in application feature. The hinge and no tensions aspects ensure the cables will sit tidily without being strained by the clamp

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Base Width Material Base Length Mounting Method View
$1.4088 - $1.561 Request the lead time here
Nylon 6/6
Arrowhead
$0.5708 - $0.6008 110 In stock
Nylon 6/6
Arrowhead
FCCB-2 $1.1815 - $1.3091 Request the lead time here
Nylon 6/6
Arrowhead
$0.7309 - $0.8098 110 In stock
Nylon 6/6
Arrowhead
Flat Cable Clip - Inside Height - 7.2 mm | 0.283 in ;

FCCB-1

Price Range
$1.561 - $1.4088

Stock Levels
Request the lead time here
Attributes
  • Inside Width
    64.5 mm
  • Cable Width
    20.0 mm
  • Inside Height
    7.2 mm
  • Mounting Hole Diameter
    4.75 mm
  • Overall Height
    11.2 mm
Flat Cable Clip - ;

FCCA-30A-01

Price Range
$0.6008 - $0.5708

Stock Levels
110 In stock
Attributes
  • Inside Width
    52.0 mm
  • Cable Width
    10.0 mm
  • Mounting Hole Diameter
    4.0 mm
  • Overall Height
    19.1 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
Flat Cable Clip - Inside Height - 13.7 mm | 0.539 in ;

FCCB-2

Price Range
$1.3091 - $1.1815

Stock Levels
Request the lead time here
Attributes
  • Inside Width
    64.5 mm
  • Cable Width
    20.0 mm
  • Inside Height
    13.7 mm
  • Mounting Hole Diameter
    4.75 mm
  • Overall Height
    17.9 mm
Flat Cable Clip - ;

FCCA-40A-01

Price Range
$0.8098 - $0.7309

Stock Levels
110 In stock
Attributes
  • Inside Width
    53.4 mm
  • Cable Width
    10.0 mm
  • Mounting Hole Diameter
    4.0 mm
  • Overall Height
    16.4 mm
  • Panel Thickness Range
    0.8 - 2.0 mm