Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.0909 - $0.0957 | Request the lead time here |
Natural
|
PA
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0355 - $0.0654 | Request the lead time here |
Natural
|
Nylon
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| $0.9016 - $0.999 | Request the lead time here |
Light Brown
|
PEEK
|
0.236 in
6.0 mm
|
0.02 in
0.5 mm
|
||
| $0.0453 - $0.0834 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
0.063 in
1.6 mm
|
||
| $1.9097 - $2.116 | Request the lead time here |
Light Brown
|
PEEK
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| $0.9874 - $1.0942 | Request the lead time here |
Light Brown
|
PEEK
|
0.276 in
7.0 mm
|
0.02 in
0.5 mm
|
||
| $3.9668 - $4.1756 | Request the lead time here |
Light Brown
|
PEEK
|
0.669 in
17.0 mm
|
0.063 in
1.6 mm
|
||
| $1.0777 - $1.1941 | Request the lead time here |
Light Brown
|
PEEK
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| $1.5756 - $1.7458 | Request the lead time here |
Light Brown
|
PEEK
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
||
| $4.6778 - $4.924 | Request the lead time here |
Light Brown
|
PEEK
|
0.827 in
21.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0284 - $0.03 | 263 In stock |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0228 - $0.042 | 2032 In stock |
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1341 - $0.1411 | 210 In stock |
Natural
|
Nylon 6/6
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| $0.5702 - $0.6002 | 10 In stock |
|
PVDF
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0527 - $0.0554 | 510 In stock |
Natural
|
Nylon 6/6
|
1.024 in
26.0 mm
|
0.055 in
1.4 mm
|
||
| $0.0435 - $0.0457 | 1015 In stock |
Natural
|
Nylon 6/6
|
0.945 in
24.0 mm
|
0.055 in
1.4 mm
|
||
| $0.2002 - $0.2107 | 10 In stock |
Grey
|
PVDF
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0323 - $0.034 | 1028 In stock |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1026 - $0.1081 | 507 In stock |
Natural
|
Nylon 6/6
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| $0.0373 - $0.0392 | 2030 In stock |
Natural
|
Nylon 6/6
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm