Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| 2030 In stock |
Natural
|
PA
|
0.591 in
15.0 mm
|
0.063 in
1.6 mm
|
|||
| 10 In stock |
Natural
|
PA
|
2.362 in
60.0 mm
|
0.157 in
4.0 mm
|
|||
| 2510 In stock |
Natural
|
PA
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
|||
| 1024 In stock |
Natural
|
PA
|
0.551 in
14.0 mm
|
0.079 in
2.0 mm
|
|||
| Request the lead time here |
Natural
|
PA
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
|||
| Request the lead time here |
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.012 in
0.3 mm
|
|||
| 2029 In stock |
Natural
|
PA
|
0.276 in
7.0 mm
|
0.079 in
2.0 mm
|
|||
| 2029 In stock |
Natural
|
PA
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
|||
| Request the lead time here |
Natural
|
PA
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
|||
| 100 In stock |
Transparent
|
PC
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
|||
| 2028 In stock |
Natural
|
PA
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|||
| 1013 In stock |
Natural
|
PA
|
0.827 in
21.0 mm
|
0.098 in
2.5 mm
|
|||
| 1015 In stock |
Natural
|
PA
|
0.945 in
24.0 mm
|
0.055 in
1.4 mm
|
|||
| Request the lead time here |
Natural
|
PA
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
|||
| 1027 In stock |
Natural
|
PA
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
|||
| Request the lead time here |
Natural
|
PA
|
1.063 in
27.0 mm
|
0.098 in
2.5 mm
|
|||
| 1029 In stock |
Natural
|
PA
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
|||
| 528 In stock |
Natural
|
PP
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
|||
| 578 In stock |
Natural
|
PP
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
|||
| 16 In stock |
Natural
|
PA
|
2.185 in
55.5 mm
|
0.157 in
4.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue