Menu Search

Flat Washers - Rubber

In stock

Rubber Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.

It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.

  • Material: TPR, TPE
  • Colour: Black
  • Material Flammability Standard: , UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Colour Material Outside Diameter Thickness View
$0.8436 - $0.8879 256 In stock
Black
TPE/TPV
34.0 mm
3.0 mm
$0.0226 - $0.0237 1020 In stock
Black
TPE/TPV
15.0 mm
1.2 mm
$0.0708 - $0.0745 1013 In stock
Black
TPE/TPV
18.0 mm
1.5 mm
0040222001VR $0.0308 - $0.0325 2024 In stock
Black
TPE/TPV
12.0 mm
1.0 mm
$0.0529 - $0.0558 1001 In stock
Black
TPE/TPV
18.0 mm
1.6 mm
0050652001VR $0.1305 - $0.1374 506 In stock
Black
TPE/TPV
30.0 mm
3.0 mm
$0.0301 - $0.0318 1020 In stock
Black
TPE/TPV
9.0 mm
0.8 mm
$0.0421 - $0.0443 2026 In stock
Grey
TPE/TPV
10.0 mm
1.0 mm
$0.3818 - $0.4019 269 In stock
Black
TPE/TPV
50.0 mm
3.0 mm
$0.0911 - $0.1678 1930 In stock
Black
TPE/TPV
20.0 mm
2.0 mm
$0.075 - $0.0867 1015 In stock
Black
TPE/TPV
24.0 mm
2.0 mm
$0.2541 - $0.2675 258 In stock
Black
TPE/TPV
37.0 mm
3.0 mm
$0.176 - $0.1852 519 In stock
TPE/TPV
30.0 mm
3.0 mm
$0.0274 - $0.0318 4110 In stock
Black
TPE/TPV
8.0 mm
0.8 mm
$0.1064 - $0.112 1030 In stock
Black
TPE/TPV
30.0 mm
2.5 mm
$0.0767 - $0.0807 1268 In stock
TPE/TPV
24.0 mm
2.5 mm
$0.0446 - $0.0471 1032 In stock
Black
TPE/TPV
14.0 mm
1.2 mm
$0.0467 - $0.0492 3100 In stock
Grey
TPE/TPV
12.0 mm
1.6 mm
$0.1128 - $0.1188 518 In stock
Black
TPE/TPV
27.0 mm
2.5 mm
$0.044 - $0.0463 1030 In stock
TPE/TPV
16.0 mm
1.6 mm
  • of 2
Black TPE/TPV Flat Washer - Inside Diameter 19.0 mm | 0.748 in; 34.0 mm | 1.339 in; Thickness 3.0 mm | 0.118 in;

0050702001VR

Price Range
$0.8879 - $0.8436

Stock Levels
256 In stock
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Material Class
    Rubber
  • Washer Shape
    Round
Black TPE/TPV Flat Washer - Inside Diameter 5.3 mm | 0.209 in; Outside Diameter - 15.0 mm | 0.591 in; Thickness 1.2 mm | 0.047 in;

1020252001VR

Price Range
$0.0237 - $0.0226

Stock Levels
1020 In stock
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Material Class
    Rubber
  • Washer Shape
    Round
Black TPE/TPV Flat Washer - Inside Diameter 8.4 mm | 0.331 in; 18.0 mm | 0.709 in; Thickness 1.5 mm | 0.059 in;

0040392001VR

Price Range
$0.0745 - $0.0708

Stock Levels
1013 In stock
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Material Class
    Rubber
  • Washer Shape
    Round
Black TPE/TPV Flat Washer - Inside Diameter 5.3 mm | 0.209 in; 12.0 mm | 0.472 in; Thickness 1.0 mm | 0.039 in;

0040222001VR

Price Range
$0.0325 - $0.0308

Stock Levels
2024 In stock
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Material Class
    Rubber
  • Washer Shape
    Round
Black TPE/TPV Flat Washer - Inside Diameter 6.4 mm | 0.252 in; Outside Diameter - 18.0 mm | 0.709 in; Thickness 1.6 mm | 0.063 in;

1020342001VR

Price Range
$0.0558 - $0.0529

Stock Levels
1001 In stock
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Material Class
    Rubber
  • Washer Shape
    Round
Black TPE/TPV Flat Washer - Inside Diameter 17.0 mm | 0.669 in; 30.0 mm | 1.181 in; Thickness 3.0 mm | 0.118 in;

0050652001VR

Price Range
$0.1374 - $0.1305

Stock Levels
506 In stock
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Material Class
    Rubber
  • Washer Shape
    Round
Black TPE/TPV Flat Washer - Inside Diameter 3.2 mm | 0.126 in; 9.0 mm | 0.354 in; Thickness 0.8 mm | 0.031 in;

1020072001VR

Price Range
$0.0318 - $0.0301

Stock Levels
1020 In stock
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Material Class
    Rubber
  • Washer Shape
    Round
Grey TPE/TPV Flat Washer - Inside Diameter 5.3 mm | 0.209 in; 10.0 mm | 0.394 in; Thickness 1.0 mm | 0.039 in;

0050232001VR

Price Range
$0.0443 - $0.0421

Stock Levels
2026 In stock
Attributes
  • Colour
    Grey
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Material Class
    Rubber
  • Washer Shape
    Round
Black TPE/TPV Flat Washer - Inside Diameter 17.0 mm | 0.669 in; Outside Diameter - 50.0 mm | 1.969 in; Thickness 3.0 mm | 0.118 in;

1020632001VR

Price Range
$0.4019 - $0.3818

Stock Levels
269 In stock
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Material Class
    Rubber
  • Washer Shape
    Round
Black TPE/TPV Flat Washer - Inside Diameter 10.5 mm | 0.413 in; 20.0 mm | 0.787 in; Thickness 2.0 mm | 0.079 in;

0050472001VR

Price Range
$0.1678 - $0.0911

Stock Levels
1930 In stock
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Material Class
    Rubber
  • Standards
    DIN 125, DIN 9021, DIN 965, REACH, RoHS
Black TPE/TPV Flat Washer - Inside Diameter 8.4 mm | 0.331 in; Outside Diameter - 24.0 mm | 0.945 in; Thickness 2.0 mm | 0.079 in;

1020422001VR

Price Range
$0.0867 - $0.075

Stock Levels
1015 In stock
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Material Class
    Rubber
  • Washer Shape
    Round
Black TPE/TPV Flat Washer - Inside Diameter 21.0 mm | 0.827 in; 37.0 mm | 1.457 in; Thickness 3.0 mm | 0.118 in;

0051012001VR

Price Range
$0.2675 - $0.2541

Stock Levels
258 In stock
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Material Class
    Rubber
  • Washer Shape
    Round
TPE/TPV Flat Washer - Inside Diameter 15.0 mm | 0.591 in; 30.0 mm | 1.181 in; Thickness 3.0 mm | 0.118 in;

0050612001VR

Price Range
$0.1852 - $0.176

Stock Levels
519 In stock
Attributes
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Material Class
    Rubber
  • Washer Shape
    Round
  • Inside Diameter
    15.0 mm
Black TPE/TPV Flat Washer - Inside Diameter 3.2 mm | 0.126 in; 8.0 mm | 0.315 in; Thickness 0.8 mm | 0.031 in;

0040062001VR

Price Range
$0.0318 - $0.0274

Stock Levels
4110 In stock
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Material Class
    Rubber
  • Washer Shape
    Round
Black TPE/TPV Flat Washer - Inside Diameter 10.5 mm | 0.413 in; Outside Diameter - 30.0 mm | 1.181 in; Thickness 2.5 mm | 0.098 in;

1020482001VR

Price Range
$0.112 - $0.1064

Stock Levels
1030 In stock
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Material Class
    Rubber
  • Washer Shape
    Round
TPE/TPV Flat Washer - Inside Diameter 13.0 mm | 0.512 in; 24.0 mm | 0.945 in; Thickness 2.5 mm | 0.098 in;

0050552001VR

Price Range
$0.0807 - $0.0767

Stock Levels
1268 In stock
Attributes
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Material Class
    Rubber
  • Washer Shape
    Round
  • Inside Diameter
    13.0 mm
Black TPE/TPV Flat Washer - Inside Diameter 6.4 mm | 0.252 in; 14.0 mm | 0.551 in; Thickness 1.2 mm | 0.047 in;

0040292001VR

Price Range
$0.0471 - $0.0446

Stock Levels
1032 In stock
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Material Class
    Rubber
  • Washer Shape
    Round
Grey TPE/TPV Flat Washer - Inside Diameter 6.4 mm | 0.252 in; 12.0 mm | 0.472 in; Thickness 1.6 mm | 0.063 in;

0050322001VR

Price Range
$0.0492 - $0.0467

Stock Levels
3100 In stock
Attributes
  • Colour
    Grey
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Material Class
    Rubber
  • Washer Shape
    Round
Black TPE/TPV Flat Washer - Inside Diameter 13.0 mm | 0.512 in; 27.0 mm | 1.063 in; Thickness 2.5 mm | 0.098 in;

0040532001VR

Price Range
$0.1188 - $0.1128

Stock Levels
518 In stock
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Material Class
    Rubber
  • Washer Shape
    Round
TPE/TPV Flat Washer - Inside Diameter 8.4 mm | 0.331 in; 16.0 mm | 0.63 in; Thickness 1.6 mm | 0.063 in;

0050412001VR

Price Range
$0.0463 - $0.044

Stock Levels
1030 In stock
Attributes
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Material Class
    Rubber
  • Washer Shape
    Round
  • Inside Diameter
    8.4 mm