Menu Search

Flexible End Caps - Standard

In stock

Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.

The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.

The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.

They are an economical solution for one-time uses.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Yellow
  • Finish: Gloss

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
210 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Inside Height Inside Diameter Compatible Thread Sizes (All) View
$0.1919 - $0.2127 Request the lead time here
$0.1099 - $0.1218 Request the lead time here
$0.1052 - $0.1243 Request the lead time here
$0.163 - $0.1806 Request the lead time here
$0.4748 - $0.5261 2375 In stock
$0.2625 - $0.2909 1562 In stock
$0.0922 - $0.109 Request the lead time here
$0.3629 - $0.4021 Request the lead time here
$0.7988 - $0.8851 Request the lead time here
$0.112 - $0.1241 1600 In stock
$0.1762 - $0.1953 13000 In stock
$0.1583 - $0.1754 Request the lead time here
$0.0884 - $0.098 Request the lead time here
$0.2903 - $0.3217 Request the lead time here
$0.0838 - $0.0967 4300 In stock
$0.6166 - $0.6832 Request the lead time here
$0.1468 - $0.1627 1100 In stock
$0.7025 - $0.7784 Request the lead time here
$0.2696 - $0.2987 Request the lead time here
$0.5035 - $0.5579 Request the lead time here
  • of 11
Standard Flexible End Cap - Inside Diameter - 15.0 mm | 0.591 in ; Inside Height - 20.0 mm | 0.787 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT015-20Y

Price Range
$0.2127 - $0.1919

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 8.0 mm | 0.315 in ; Inside Height - 30.0 mm | 1.181 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT008-30Y

Price Range
$0.1218 - $0.1099

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 10.0 mm | 0.394 in ; Inside Height - 38.0 mm | 1.496 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT010-38Y

Price Range
$0.1243 - $0.1052

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 12.0 mm | 0.472 in ; Inside Height - 8.0 mm | 0.315 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT012-08Y

Price Range
$0.1806 - $0.163

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 16.0 mm | 0.63 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT016-12Y

Price Range
$0.5261 - $0.4748

Stock Levels
2375 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 18.0 mm | 0.709 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT018-12Y

Price Range
$0.2909 - $0.2625

Stock Levels
1562 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 9.0 mm | 0.354 in ; Inside Height - 15.0 mm | 0.591 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT009-15Y

Price Range
$0.109 - $0.0922

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 20.0 mm | 0.787 in ; Inside Height - 22.0 mm | 0.866 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT020-22Y

Price Range
$0.4021 - $0.3629

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 28.0 mm | 1.102 in ; Inside Height - 30.0 mm | 1.181 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT028-30Y

Price Range
$0.8851 - $0.7988

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 11.0 mm | 0.433 in ; Inside Height - 8.0 mm | 0.315 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT011-08Y

Price Range
$0.1241 - $0.112

Stock Levels
1600 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 12.0 mm | 0.472 in ; Inside Height - 15.0 mm | 0.591 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT012-15Y

Price Range
$0.1953 - $0.1762

Stock Levels
13000 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 15.0 mm | 0.591 in ; Inside Height - 8.0 mm | 0.315 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT015-08Y

Price Range
$0.1754 - $0.1583

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 8.0 mm | 0.315 in ; Inside Height - 20.0 mm | 0.787 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT008-20Y

Price Range
$0.098 - $0.0884

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 19.0 mm | 0.748 in ; Inside Height - 20.0 mm | 0.787 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT019-20Y

Price Range
$0.3217 - $0.2903

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 10.0 mm | 0.394 in ; Inside Height - 25.0 mm | 0.984 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT010-25Y

Price Range
$0.0967 - $0.0838

Stock Levels
4300 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 24.0 mm | 0.945 in ; Inside Height - 38.0 mm | 1.496 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT024-38Y

Price Range
$0.6832 - $0.6166

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 14.0 mm | 0.551 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT014-12Y

Price Range
$0.1627 - $0.1468

Stock Levels
1100 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 28.0 mm | 1.102 in ; Inside Height - 8.0 mm | 0.315 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT028-08Y

Price Range
$0.7784 - $0.7025

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 18.0 mm | 0.709 in ; Inside Height - 15.0 mm | 0.591 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT018-15Y

Price Range
$0.2987 - $0.2696

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
Standard Flexible End Cap - Inside Diameter - 24.0 mm | 0.945 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT024-12Y

Price Range
$0.5579 - $0.5035

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride