Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Fluid Absorption Plugs are meant to reduce fluid excess residue by absorbing and holding fluids, preventing leak damage and contamination from entering the application, such as water, oil, substances with intrinsic chemical resistance, and fuel.
They are safer, simpler, and cleaner than traditional plugs since they leave no residue in the thread or hole. They are appropriate for metric and imperial threads and simple boreholes.
Its unique design enables rapid and easy installation and removal, saving money and time. Used in industries such as automotive, chemical, and environmental. They are commonly used in areas where the potential for fluid leaks or spills exists, such as around machinery, storage tanks, or transportation containers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Diameter | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|
| $1.3813 - $2.5445 | 9 In stock |
0.906 in
23.0 mm
|
|
0.819 in
20.8 mm
|
||
| $1.2908 - $2.3776 | Request the lead time here |
0.748 in
19.0 mm
|
|
0.669 in
17.0 mm
|
||
| $0.6437 - $1.1859 | Request the lead time here |
0.669 in
17.0 mm
|
|
0.598 in
15.2 mm
|
||
| $0.396 - $0.7294 | 10 In stock |
0.413 in
10.5 mm
|
|
0.335 in
8.5 mm
|
||
| $0.6454 - $1.1889 | Request the lead time here |
0.787 in
20.0 mm
|
|
0.709 in
18.0 mm
|
||
| $5.0313 - $5.5748 | Request the lead time here |
1.299 in
33.0 mm
|
|
1.201 in
30.5 mm
|
||
| $0.9344 - $1.7213 | Request the lead time here |
1.063 in
27.0 mm
|
|
0.969 in
24.6 mm
|
||
| $0.4475 - $0.8244 | Request the lead time here |
0.571 in
14.5 mm
|
|
0.455 in
11.55 mm
|
||
| $0.5176 - $0.9536 | Request the lead time here |
0.571 in
14.5 mm
|
|
0.492 in
12.5 mm
|
||
| $0.7708 - $1.4199 | Request the lead time here |
0.787 in
20.0 mm
|
|
0.728 in
18.5 mm
|
||
| $0.5881 - $1.0834 | Request the lead time here |
0.571 in
14.5 mm
|
|
0.492 in
12.5 mm
|
||
| $0.4906 - $0.904 | 10 In stock |
0.669 in
17.0 mm
|
|
0.571 in
14.5 mm
|
||
| $0.6432 - $1.1849 | Request the lead time here |
0.669 in
17.0 mm
|
|
0.571 in
14.5 mm
|
||
| $0.4295 - $0.7912 | 10 In stock |
0.492 in
12.5 mm
|
|
0.413 in
10.5 mm
|
||
| $1.0743 - $1.9792 | Request the lead time here |
0.413 in
10.5 mm
|
|
0.335 in
8.5 mm
|
||
| $0.5356 - $0.9865 | Request the lead time here |
0.492 in
12.5 mm
|
|
0.413 in
10.5 mm
|
||
| $0.5222 - $0.9618 | Request the lead time here |
0.748 in
19.0 mm
|
|
0.669 in
17.0 mm
|
||
| $0.4806 - $0.8853 | Request the lead time here |
0.677 in
17.2 mm
|
|
0.591 in
15.0 mm
|
||
| $0.5648 - $1.0405 | Request the lead time here |
0.571 in
14.5 mm
|
|
0.453 in
11.5 mm
|
||
| $0.4545 - $0.8372 | Request the lead time here |
0.571 in
14.5 mm
|
|
0.492 in
12.5 mm