Menu Search

Furniture Locks - Sprung Bolt

In production

These Furniture Locks with Sprung Bolts are used to secure furniture cabinets, drawers, and doors. These locks use a sprung bolt mechanism that offers a robust and durable locking action. It extends from the lock body and securely contacts with a strike plate or catch, ensuring the door or drawer stays closed and inaccessible.

The lock includes an anti-drill core for enhanced security; the key is only removed while locked. Its movement is just 45 degrees with the key free in the open position. The spring bolt system provides a strong locking action, making it impossible for attackers to tamper with or force open the closed door or drawer.

They are strong and resilient, quick to install, and can be adapted to existing furniture pieces, giving a convenient and effective option for securing doors and drawers. These locks fit a standard double D mounting hole and are suitable for sliding doors, display cabinets and glass fronted notice boards

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Latching Mechanism Application(s) Keying View
$31.8455 - $35.2858 Request the lead time here
Sprung Bolt
Glass Door
Keyed Alike
$105.4571 - $116.85 Request the lead time here
Sprung Bolt
Wooden Furniture
Keyed Alike
Furniture Lock - Barrel Depth: 23.0 mm | 0.906 in ; Barrel Diameter: 15.9 mm | 0.626 in

492870

Price Range
$35.2858 - $31.8455

Stock Levels
Request the lead time here
Attributes
  • Application(s)
    Glass Door
  • Coating
    Zinc Plated
  • Full Material
    Die Cast Zinc Alloy
  • Keying
    Keyed Alike
  • Latching Mechanism
    Sprung Bolt
Furniture Lock - Barrel Depth: 33.2 mm | 1.307 in ; Barrel Diameter: 19.0 mm | 0.748 in

492858

Price Range
$116.85 - $105.4571

Stock Levels
Request the lead time here
Attributes
  • Application(s)
    Wooden Furniture
  • Coating
    Zinc Plated
  • Full Material
    Die Cast Zinc Alloy
  • Keying
    Keyed Alike
  • Latching Mechanism
    Sprung Bolt