Menu Search

Gear Lever Shafts

In production

Gear Lever Shafts are threaded at both ends to connect to your linkable on one end, amplifying the input force through to the gears. The knob style of your choice can be attached to the threaded stud on the other end. These shafts are available with steel or stainless steel shaft and brass insert.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Long Thread Length View
$31.5141 - $34.9187 Request the lead time here
M8
63.5 mm
12.7 mm
$35.6504 - $39.5019 Request the lead time here
M12
152.4 mm
19.1 mm
$20.6591 - $22.891 Request the lead time here
M8
127.0 mm
12.7 mm
$33.9763 - $37.6468 Request the lead time here
M6
88.9 mm
12.7 mm
$35.355 - $39.1746 Request the lead time here
M6
127.0 mm
12.7 mm
$38.2109 - $42.3389 Request the lead time here
M12
203.2 mm
25.4 mm
$35.1503 - $38.9477 Request the lead time here
M10
152.4 mm
19.1 mm
$22.9463 - $25.4253 Request the lead time here
M6
63.5 mm
12.7 mm
Gear Lever Shaft - Shaft Diameter:9.5 mm | 0.374 in ; Thread Size:M8 ; Long Thread Length - 12.7 mm | 0.5 in

GLS-145

Price Range
$34.9187 - $31.5141

Stock Levels
Request the lead time here
Attributes
  • Long Thread Length
    12.7 mm
  • Shaft Diameter
    9.5 mm
  • Thread Size
    M8
  • Commodity Code
    3926909790
  • Overall Length
    63.5 mm
Gear Lever Shaft - Shaft Diameter:14.3 mm | 0.563 in ; Thread Size:M12 ; Long Thread Length - 19.1 mm | 0.752 in

GLS-180

Price Range
$39.5019 - $35.6504

Stock Levels
Request the lead time here
Attributes
  • Long Thread Length
    19.1 mm
  • Shaft Diameter
    14.3 mm
  • Thread Size
    M12
  • Commodity Code
    3926909790
  • Overall Length
    152.4 mm
Gear Lever Shaft - Shaft Diameter:9.5 mm | 0.374 in ; Thread Size:M8 ; Long Thread Length - 12.7 mm | 0.5 in

GLS-155

Price Range
$22.891 - $20.6591

Stock Levels
Request the lead time here
Attributes
  • Long Thread Length
    12.7 mm
  • Shaft Diameter
    9.5 mm
  • Thread Size
    M8
  • Commodity Code
    3926909790
  • Overall Length
    127.0 mm
Gear Lever Shaft - Shaft Diameter:7.9 mm | 0.311 in ; Thread Size:M6 ; Long Thread Length - 12.7 mm | 0.5 in

GLS-135

Price Range
$37.6468 - $33.9763

Stock Levels
Request the lead time here
Attributes
  • Long Thread Length
    12.7 mm
  • Shaft Diameter
    7.9 mm
  • Thread Size
    M6
  • Commodity Code
    3926909790
  • Overall Length
    88.9 mm
Gear Lever Shaft - Shaft Diameter:7.9 mm | 0.311 in ; Thread Size:M6 ; Long Thread Length - 12.7 mm | 0.5 in

GLS-140

Price Range
$39.1746 - $35.355

Stock Levels
Request the lead time here
Attributes
  • Long Thread Length
    12.7 mm
  • Shaft Diameter
    7.9 mm
  • Thread Size
    M6
  • Commodity Code
    3926909790
  • Overall Length
    127.0 mm
Gear Lever Shaft - Shaft Diameter:14.3 mm | 0.563 in ; Thread Size:M12 ; Long Thread Length - 25.4 mm | 1 in

GLS-185

Price Range
$42.3389 - $38.2109

Stock Levels
Request the lead time here
Attributes
  • Long Thread Length
    25.4 mm
  • Shaft Diameter
    14.3 mm
  • Thread Size
    M12
  • Commodity Code
    3926909790
  • Overall Length
    203.2 mm
Gear Lever Shaft - Shaft Diameter:11.1 mm | 0.437 in ; Thread Size:M10 ; Long Thread Length - 19.1 mm | 0.752 in

GLS-170

Price Range
$38.9477 - $35.1503

Stock Levels
Request the lead time here
Attributes
  • Long Thread Length
    19.1 mm
  • Shaft Diameter
    11.1 mm
  • Thread Size
    M10
  • Commodity Code
    3926909790
  • Overall Length
    152.4 mm
Gear Lever Shaft - Shaft Diameter:7.9 mm | 0.311 in ; Thread Size:M6 ; Long Thread Length - 12.7 mm | 0.5 in

GLS-130

Price Range
$25.4253 - $22.9463

Stock Levels
Request the lead time here
Attributes
  • Long Thread Length
    12.7 mm
  • Shaft Diameter
    7.9 mm
  • Thread Size
    M6
  • Commodity Code
    3926909790
  • Overall Length
    63.5 mm