Ball Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The T-handle knob is black plastic with a brass insert making these durable levers ideal on machinery applications for changing gears through a pivot point.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shaft Diameter | Thread Size | Overall Length | Shaft Material | View | |
---|---|---|---|---|---|---|---|
$15.4973 - $17.1716 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
3.15 in
80.0 mm
|
Stainless Steel
|
||
$54.4994 - $60.3871 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
6.299 in
160.0 mm
|
Stainless Steel
|
||
$10.0544 - $11.1405 | Request the lead time here |
0.315 in
8.0 mm
|
M6
|
2.835 in
72.0 mm
|
Steel
|
||
$21.073 - $23.3496 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
3.937 in
100.0 mm
|
Stainless Steel
|
||
$14.817 - $16.4177 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
4.921 in
125.0 mm
|
Steel
|
||
$14.061 - $15.5801 | Request the lead time here |
0.315 in
8.0 mm
|
M6
|
3.937 in
100.0 mm
|
Stainless Steel
|
||
$13.252 - $14.6836 | Request the lead time here |
0.315 in
8.0 mm
|
M6
|
2.835 in
72.0 mm
|
Stainless Steel
|
||
$14.5146 - $16.0827 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
3.937 in
100.0 mm
|
Steel
|
||
$11.9043 - $13.1904 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
3.15 in
80.0 mm
|
Steel
|
||
$28.4246 - $31.4953 | Request the lead time here |
0.551 in
14.0 mm
|
M12
|
6.299 in
160.0 mm
|
Stainless Steel
|
||
$11.2639 - $12.4808 | Request the lead time here |
0.315 in
8.0 mm
|
M6
|
3.15 in
80.0 mm
|
Steel
|
||
$14.1962 - $15.7299 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
6.85 in
174.0 mm
|
Steel
|
||
$16.707 - $18.5118 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
4.921 in
125.0 mm
|
Stainless Steel
|
||
$15.7227 - $17.4213 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
3.937 in
100.0 mm
|
Stainless Steel
|
||
$12.2467 - $13.5697 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
3.937 in
100.0 mm
|
Steel
|
||
$13.1023 - $14.5177 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
4.921 in
125.0 mm
|
Steel
|
||
$19.882 - $22.0299 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
4.921 in
125.0 mm
|
Stainless Steel
|
||
$17.7653 - $19.6845 | Request the lead time here |
0.551 in
14.0 mm
|
M12
|
4.921 in
125.0 mm
|
Steel
|
||
$11.4151 - $12.6484 | Request the lead time here |
0.315 in
8.0 mm
|
M6
|
3.937 in
100.0 mm
|
Steel
|
||
$26.081 - $28.8986 | Request the lead time here |
0.551 in
14.0 mm
|
M12
|
4.921 in
125.0 mm
|
Stainless Steel
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue