Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Gripneck Feet, sometimes referred to as Mushroom Glides due to the mushroom-like shape of the foot, are an attractive replacement for stem-castors or stem-feet. Inserted into legs or base of an application, they enable for furniture to be moved about smoothly and easily when needed. They offer more stability than a castor, which are likely to roll back and forth, particularly on tiled or laminated surfaces.
Our Gripneck Foot range features a Black Polyamide (PA) base, or foot, and a Galvanised Steel stem. The Gripneck stem makes installation quick and the smooth PA base provides effortless manoeuvrability.
There are six types to choose from, catering for a variety of application needs. Type 4 has a hollow base.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Height | Screw Hole Diameter | Load Capacity | Stem Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $3.3121 - $6.1012 | Request the lead time here |
2.283 in
58.0 mm
|
0.315 in
8.0 mm
|
50.0 kg
50.0 kg
|
1.496 in
38.0 mm
|
2.756 in
70.0 mm
|
||
| $2.5393 - $4.6776 | 180 In stock |
1.417 in
36.0 mm
|
0.433 in
11.0 mm
|
55.0 kg
55.0 kg
|
0.866 in
22.0 mm
|
1.929 in
49.0 mm
|
||
| $3.6801 - $6.7792 | Request the lead time here |
2.48 in
63.0 mm
|
0.433 in
11.0 mm
|
55.0 kg
55.0 kg
|
0.866 in
22.0 mm
|
2.165 in
55.0 mm
|
||
| $2.5393 - $4.6776 | Request the lead time here |
1.22 in
31.0 mm
|
0.433 in
11.0 mm
|
50.0 kg
50.0 kg
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| $2.9882 - $5.5046 | Request the lead time here |
2.283 in
58.0 mm
|
0.433 in
11.0 mm
|
50.0 kg
50.0 kg
|
0.866 in
22.0 mm
|
2.126 in
54.0 mm
|
||
| $3.2016 - $5.8978 | Request the lead time here |
1.417 in
36.0 mm
|
0.433 in
11.0 mm
|
50.0 kg
50.0 kg
|
0.866 in
22.0 mm
|
2.362 in
60.0 mm