Menu Search

Hairpin Cotter Pins

In production

Hairpin Cotter Pins are R-shaped clips of hardened metal wire commonly used to secure the end of round shafts in applications such as axles.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Pin Diameter Usable Length View
Request the lead time here
2.0 mm
Request the lead time here
5.0 mm
Request the lead time here
1.5 mm
Request the lead time here
5.0 mm
Request the lead time here
2.0 mm
Request the lead time here
6.0 mm
Request the lead time here
5.0 mm
Request the lead time here
3.0 mm
Request the lead time here
5.0 mm
Request the lead time here
6.0 mm
Request the lead time here
4.0 mm
Request the lead time here
3.0 mm
Request the lead time here
2.0 mm
Request the lead time here
3.0 mm
Request the lead time here
4.0 mm
Request the lead time here
1.5 mm
Request the lead time here
4.0 mm
Request the lead time here
2.0 mm
Request the lead time here
4.0 mm
Request the lead time here
6.0 mm
  • of 2
Stainless Steel Cotter Pin - 2.0 mm | 0.079 in; Usable Length 56.0 mm | 2.205 in

1503699


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Stainless Steel Cotter Pin - 5.0 mm | 0.197 in; Usable Length 102 mm | 4.016 in

1503706


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    5.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Steel Cotter Pin - 1.5 mm | 0.059 in; Usable Length 45.0 mm | 1.772 in

1503709


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.5 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Steel Cotter Pin - 5.0 mm | 0.197 in; Usable Length 102 mm | 4.016 in

1503717


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    5.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Steel Cotter Pin - 2.0 mm | 0.079 in; Usable Length 56.0 mm | 2.205 in

1503710


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Steel Cotter Pin - 6.0 mm | 0.236 in; Usable Length 142 mm | 5.591 in

1503718


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Stainless Steel Cotter Pin - 5.0 mm | 0.197 in; Usable Length 110 mm | 4.331 in

1503705


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    5.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Steel Cotter Pin - 3.0 mm | 0.118 in; Usable Length 73.0 mm | 2.874 in

1503712


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    3.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7318190090
Steel Cotter Pin - 5.0 mm | 0.197 in; Usable Length 110 mm | 4.331 in

1503716


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    5.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Steel Cotter Pin - 6.0 mm | 0.236 in; Usable Length 126 mm | 4.961 in

1503719


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Steel Cotter Pin - 4.0 mm | 0.157 in; Usable Length 74.0 mm | 2.913 in

1503715


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Stainless Steel Cotter Pin - 3.0 mm | 0.118 in; Usable Length 73.0 mm | 2.874 in

1503701


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    3.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7318190090
Stainless Steel Cotter Pin - 2.0 mm | 0.079 in; Usable Length 57.0 mm | 2.244 in

1503700


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Stainless Steel Cotter Pin - 3.0 mm | 0.118 in; Usable Length 72.0 mm | 2.835 in

1503702


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    3.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7318190090
Stainless Steel Cotter Pin - 4.0 mm | 0.157 in; Usable Length 94.0 mm | 3.701 in

1503703


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Stainless Steel Cotter Pin - 1.5 mm | 0.059 in; Usable Length 45.0 mm | 1.772 in

1503698


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.5 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Stainless Steel Cotter Pin - 4.0 mm | 0.157 in; Usable Length 74.0 mm | 2.913 in

1503704


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7318190090
Steel Cotter Pin - 2.0 mm | 0.079 in; Usable Length 57.0 mm | 2.244 in

1503711


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Steel Cotter Pin - 4.0 mm | 0.157 in; Usable Length 94.0 mm | 3.701 in

1503714


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Stainless Steel Cotter Pin - 6.0 mm | 0.236 in; Usable Length 126 mm | 4.961 in

1503708


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090