Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Minimum Panel Thickness | Finish | Handle Width | Maximum Panel Thickness | Lock Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $11.3562 - $12.583 | Request the lead time here |
|
|
|
|
|
|
||
| $21.4922 - $23.814 | Request the lead time here |
|
|
|
|
|
|
||
| $11.38 - $12.6094 | Request the lead time here |
|
|
|
|
|
|
||
| $8.0539 - $8.924 | Request the lead time here |
2.992 in
76.0 mm
|
0.039 in
1.0 mm
|
Powder Coating
|
|
0.157 in
4.0 mm
|
Keyless
|
||
| $8.2998 - $9.1964 | Request the lead time here |
2.717 in
69.0 mm
|
0.039 in
1.0 mm
|
Matt
|
|
0.197 in
5.0 mm
|
Keyed J327
|
||
| $11.2472 - $12.4623 | Request the lead time here |
2.362 in
60.0 mm
|
0.039 in
1.0 mm
|
Chrome Plated
|
|
0.197 in
5.0 mm
|
Keyed Alike
|
||
| $17.7465 - $19.6637 | Request the lead time here |
|
|
|
|
|
|
||
| $11.2434 - $12.4581 | Request the lead time here |
|
|
|
|
|
|
||
| $11.2426 - $12.4572 | Request the lead time here |
|
|
|
|
|
|
||
| $12.1559 - $13.4691 | Request the lead time here |
4.252 in
108.0 mm
|
0.039 in
1.0 mm
|
Powder Coating
|
|
0.197 in
5.0 mm
|
Keyed Alike
|
||
| $8.6786 - $9.6162 | Request the lead time here |
3.071 in
78.0 mm
|
0.039 in
1.0 mm
|
Matt
|
|
0.197 in
5.0 mm
|
Keyed Alike
|
||
| $9.2499 - $10.2492 | Request the lead time here |
3.465 in
88.0 mm
|
0.039 in
1.0 mm
|
Matt
|
|
0.197 in
5.0 mm
|
Keyed Alike
|
||
| $21.4481 - $23.7652 | 190 In stock |
|
|
|
|
|
|
||
| $9.3971 - $10.4123 | Request the lead time here |
|
|
|
|
|
|
||
| $9.3971 - $10.4123 | Request the lead time here |
|
|
|
|
|
|
||
| $22.0238 - $24.4032 | Request the lead time here |
|
|
|
|
|
|
||
| $22.0238 - $24.4032 | Request the lead time here |
|
|
|
|
|
|
||
| $9.3031 - $10.3081 | Request the lead time here |
|
|
|
|
|
|
||
| $21.4919 - $23.8137 | Request the lead time here |
|
|
|
|
|
|
||
| $11.3562 - $12.583 | Request the lead time here |