Menu Search

Handwheels - Two Spoked Technopolymer

In production

Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Colour Hand Wheel Style Wheel Material Number of Spokes Hand Wheel Diameter View
$185.7398 - $205.8057 Request the lead time here
Black
Without Handle
Steel
4
200.0 mm
$50.8408 - $56.3332 Request the lead time here
Black
With Handle
Nylon
2
100.0 mm
$73.9624 - $81.9529 Request the lead time here
Black
With Handle
Nylon
0
100.0 mm
$58.4815 - $64.7994 Request the lead time here
Black
With Handle
Nylon
0
100.0 mm
$140.5872 - $155.7753 Request the lead time here
Black
With Handle
Nylon
0
200.0 mm
$78.1208 - $86.5604 Request the lead time here
Black
Without Handle
Nylon
2
200.0 mm
$109.4306 - $121.2528 Request the lead time here
Black
With Handle
Nylon
0
150.0 mm
$39.2156 - $43.4522 Request the lead time here
Black
Without Handle
Nylon
2
100.0 mm
Request the lead time here
Black
No Handle
PP
2
125.0 mm
  • of 3
Control Hand Wheel - Hand Wheel Diameter - 200.0 mm | 7.874 in ; Overall Height - 42.0 mm | 1.654 in ; Maximum Bore Size - 14.0 mm | 0.551 in ;

491282

Price Range
$205.8057 - $185.7398

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    42.0 mm
  • Overall Diameter
    200.0 mm
  • Overall Height
    42.0 mm
  • Colour
    Black
Control Hand Wheel - Hand Wheel Diameter - 100.0 mm | 3.937 in ; Overall Height - 100.0 mm | 3.937 in ; Maximum Bore Size - 16.0 mm | 0.63 in ;

491302

Price Range
$56.3332 - $50.8408

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    100.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    56.0 mm
  • Overall Diameter
    100.0 mm
  • Overall Height
    100.0 mm
Control Hand Wheel - Hand Wheel Diameter - 100.0 mm | 3.937 in ; Overall Height - 93.0 mm | 3.661 in ; Maximum Bore Size - 16.0 mm | 0.63 in ; Handle Type - Folding Handle

491292

Price Range
$81.9529 - $73.9624

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    100.0 mm
  • Hand Wheel Height
    39.0 mm
  • Handle Height
    54.0 mm
  • Overall Diameter
    100.0 mm
  • Overall Height
    93.0 mm
Control Hand Wheel - Hand Wheel Diameter - 100.0 mm | 3.937 in ; Overall Height - 93.0 mm | 3.661 in ; Maximum Bore Size - 16.0 mm | 0.63 in ; Handle Type - Revolving Handle

491287

Price Range
$64.7994 - $58.4815

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    100.0 mm
  • Hand Wheel Height
    39.0 mm
  • Handle Height
    54.0 mm
  • Hub Diameter
    30.0 mm
  • Overall Height
    93.0 mm
Control Hand Wheel - Hand Wheel Diameter - 200.0 mm | 7.874 in ; Overall Height - 159.0 mm | 6.26 in ; Maximum Bore Size - 20.0 mm | 0.787 in ; Handle Type - Folding Handle

491296

Price Range
$155.7753 - $140.5872

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Handle Height
    98.0 mm
  • Overall Diameter
    200.0 mm
  • Overall Height
    159.0 mm
Control Hand Wheel - Hand Wheel Diameter - 200.0 mm | 7.874 in ; Overall Height - 61.0 mm | 2.402 in ; Maximum Bore Size - 20.0 mm | 0.787 in ;

491300

Price Range
$86.5604 - $78.1208

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Hub Diameter
    50.0 mm
  • Overall Height
    61.0 mm
  • Colour
    Black
Control Hand Wheel - Hand Wheel Diameter - 150.0 mm | 5.906 in ; Overall Height - 151.0 mm | 5.945 in ; Maximum Bore Size - 20.0 mm | 0.787 in ; Handle Type - Folding Handle

491294

Price Range
$121.2528 - $109.4306

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    150.0 mm
  • Hand Wheel Height
    53.0 mm
  • Handle Height
    98.0 mm
  • Overall Diameter
    150.0 mm
  • Overall Height
    151.0 mm
Control Hand Wheel - Hand Wheel Diameter - 100.0 mm | 3.937 in ; Overall Height - 44.0 mm | 1.732 in ; Maximum Bore Size - 20.0 mm | 0.787 in ;

491297

Price Range
$43.4522 - $39.2156

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    100.0 mm
  • Hand Wheel Height
    44.0 mm
  • Hub Diameter
    28.0 mm
  • Overall Height
    44.0 mm
  • Colour
    Black
Handwheel Male 125.0 mm 14.0 mm 22.0 mm PP Black

1219203


Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Height Under Wheel
    22.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    44.0 mm