Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177025, SRL177030, SRL177005, SRL177060, SRL177050, SRL177040, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
$67.4505 - $74.7375 Request the lead time here
0.4
6.0
350.0
$89.0693 - $98.6918 Request the lead time here
0.4
6.0
650.0
$213.8293 - $236.93 Request the lead time here
0.4
6.0
1300.0
$225.5428 - $249.909 Request the lead time here
0.4
6.0
1550.0
$284.5031 - $315.2389 Request the lead time here
0.4
6.0
2050.0
$305.4144 - $338.4092 Request the lead time here
0.4
6.0
2500.0
$310.1313 - $343.6357 Request the lead time here
0.4
6.0
2600.0
$335.6806 - $371.9453 Request the lead time here
0.4
6.0
3150.0
$354.4693 - $392.7638 Request the lead time here
0.4
6.0
3550.0
$370.7424 - $410.7949 Request the lead time here
0.4
6.0
3900.0
$393.9334 - $436.4913 Request the lead time here
0.4
6.0
4400.0
$410.2851 - $454.6095 Request the lead time here
0.4
6.0
4750.0
$435.8345 - $482.9192 Request the lead time here
0.4
6.0
5300.0
$442.7526 - $490.5846 Request the lead time here
0.4
6.0
5450.0
$65.0921 - $72.1242 Request the lead time here
0.4
6.0
300.0
$234.8192 - $260.1875 Request the lead time here
0.4
6.0
1750.0
$324.203 - $359.2278 Request the lead time here
0.4
6.0
2900.0
$33.0963 - $36.6719 Request the lead time here
0.4
8.0
100.0
$91.4278 - $101.305 Request the lead time here
0.4
6.0
700.0
$107.9367 - $119.5973 Request the lead time here
0.4
6.0
1000.0
  • of 72
Hardened Shaft - 6.0; 350.0; 0.4; Steel

20272951

Price Range
$74.7375 - $67.4505

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    350.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.081
  • Material
    Steel
Hardened Shaft - 6.0; 650.0; 0.4; Steel

20273019

Price Range
$98.6918 - $89.0693

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    650.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.150
  • Material
    Steel
Hardened Shaft - 6.0; 1300.0; 0.4; Steel

20273149

Price Range
$236.93 - $213.8293

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1300.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.299
  • Material
    Steel
Hardened Shaft - 6.0; 1550.0; 0.4; Steel

20273194

Price Range
$249.909 - $225.5428

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1550.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.357
  • Material
    Steel
Hardened Shaft - 6.0; 2050.0; 0.4; Steel

20273293

Price Range
$315.2389 - $284.5031

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2050.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.472
  • Material
    Steel
Hardened Shaft - 6.0; 2500.0; 0.4; Steel

20273385

Price Range
$338.4092 - $305.4144

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2500.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.575
  • Material
    Steel
Hardened Shaft - 6.0; 2600.0; 0.4; Steel

20273408

Price Range
$343.6357 - $310.1313

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2600.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.598
  • Material
    Steel
Hardened Shaft - 6.0; 3150.0; 0.4; Steel

20273514

Price Range
$371.9453 - $335.6806

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    3150.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.725
  • Material
    Steel
Hardened Shaft - 6.0; 3550.0; 0.4; Steel

20273590

Price Range
$392.7638 - $354.4693

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    3550.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.817
  • Material
    Steel
Hardened Shaft - 6.0; 3900.0; 0.4; Steel

20273668

Price Range
$410.7949 - $370.7424

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    3900.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.897
  • Material
    Steel
Hardened Shaft - 6.0; 4400.0; 0.4; Steel

20273767

Price Range
$436.4913 - $393.9334

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    4400.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.012
  • Material
    Steel
Hardened Shaft - 6.0; 4750.0; 0.4; Steel

20273835

Price Range
$454.6095 - $410.2851

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    4750.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.093
  • Material
    Steel
Hardened Shaft - 6.0; 5300.0; 0.4; Steel

20273941

Price Range
$482.9192 - $435.8345

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    5300.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.219
  • Material
    Steel
Hardened Shaft - 6.0; 5450.0; 0.4; Steel

20273972

Price Range
$490.5846 - $442.7526

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    5450.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.254
  • Material
    Steel
Hardened Shaft - 6.0; 300.0; 0.4; Steel

20272944

Price Range
$72.1242 - $65.0921

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    300.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.069
  • Material
    Steel
Hardened Shaft - 6.0; 1750.0; 0.4; Steel

20273231

Price Range
$260.1875 - $234.8192

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1750.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.403
  • Material
    Steel
Hardened Shaft - 6.0; 2900.0; 0.4; Steel

20273460

Price Range
$359.2278 - $324.203

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2900.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.667
  • Material
    Steel
Hardened Shaft - 8.0; 100.0; 0.4; Steel

20274092

Price Range
$36.6719 - $33.0963

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    100.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.040
  • Material
    Steel
Hardened Shaft - 6.0; 700.0; 0.4; Steel

20273026

Price Range
$101.305 - $91.4278

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    700.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.161
  • Material
    Steel
Hardened Shaft - 6.0; 1000.0; 0.4; Steel

20273088

Price Range
$119.5973 - $107.9367

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1000.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.230
  • Material
    Steel