Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Horizontal toggle clamps are designed to securely hold workpieces in place during production or assembly. It guarantees stability, a secure grip, and easy fastening and release.
These clamps has a low-profile design and zinc-plated components to prevent corrosion. The handle and hold-down bar move in opposing directions to provide stable holding capability.
The handle is horizontally positioned in reference to the spindle for operator comfort. Used in sectors such as manufacturing, assembling and repairing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Height Under Bar | Maximum Holding Force | Handle Movement | View | |
---|---|---|---|---|---|---|---|
$52.5328 - $58.2082 | Request the lead time here |
Steel
|
0.988 in
25.1 mm
|
|
76
|
||
$69.6126 - $77.1332 | Request the lead time here |
Steel
|
1.339 in
34.0 mm
|
|
72
|
||
$99.1138 - $109.8214 | Request the lead time here |
Stainless Steel
|
0.988 in
25.1 mm
|
|
76
|
||
$53.5681 - $59.3551 | Request the lead time here |
Stainless Steel
|
0.295 in
7.5 mm
|
|
80
|
||
$30.2775 - $33.5485 | Request the lead time here |
Steel
|
0.295 in
7.5 mm
|
|
80
|
||
$40.4995 - $44.8748 | Request the lead time here |
Steel
|
0.748 in
19.0 mm
|
|
78
|
||
$92.5149 - $102.5095 | Request the lead time here |
Steel
|
1.772 in
45.0 mm
|
|
72
|
||
$77.2467 - $85.5919 | Request the lead time here |
Stainless Steel
|
1.122 in
28.5 mm
|
|
76
|
||
$19.2812 - $21.3643 | Request the lead time here |
Steel
|
0.492 in
12.5 mm
|
0.50 kN
0.50 kN
|
166
|
||
Request the lead time here |
Steel
|
0.925 in
23.5 mm
|
1.40 kN
1.40 kN
|
175
|
|||
$17.3137 - $19.1842 | Request the lead time here |
Steel
|
1.063 in
27.0 mm
|
1.00 kN
1.00 kN
|
78
|
||
Request the lead time here |
Steel
|
0.768 in
19.5 mm
|
0.70 kN
0.70 kN
|
60
|
|||
Request the lead time here |
304 Stainless Steel
|
1.063 in
27.0 mm
|
1.00 kN
1.00 kN
|
65
|
|||
Request the lead time here |
Steel
|
0.472 in
12 mm
|
0.50 kN
0.50 kN
|
90
|
|||
Request the lead time here |
Steel
|
1.063 in
27.0 mm
|
1.00 kN
1.00 kN
|
65
|
|||
$18.8878 - $20.9283 | Request the lead time here |
Steel
|
0.925 in
23.5 mm
|
1.40 kN
1.40 kN
|
175
|
||
Request the lead time here |
Steel
|
1.024 in
26.0 mm
|
1.00 kN
1.00 kN
|
79
|
|||
$33.8406 - $37.4966 | Request the lead time here |
Steel
|
1.339 in
34.0 mm
|
2.20 kN
2.20 kN
|
77
|
||
Request the lead time here |
304 Stainless Steel
|
0.295 in
7.5 mm
|
0.30 kN
0.30 kN
|
75
|
|||
Request the lead time here |
Steel
|
1.772 in
45.0 mm
|
3.40 kN
3.40 kN
|
85
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue