Menu Search

HVAC Locks

In stock

These HVAC Locks are used in heating, ventilation, and air conditioning systems to offer security and regulate access to HVAC equipment. Designed for enclosures susceptible to pressure differentials to prevent unauthorised tampering or interference with HVAC equipment, assuring system safety and performance. HVAC locks assist in preserving the integrity of the system and safeguard it from potential damage or misuse by securing access panels and doors.

Due to the surface mounting, the thermal bridge between the inside and exterior of the enclosure does not undermine the application's integrity. They are built to survive the severe circumstances common in HVAC systems, such as excessive temperatures, wetness, and vibrations. The stepped cam aids in compression, closing the container more tightly.

The line includes both locking and non-locking variants and L- and T-handle choices. Surface mounting improves application and locking integrity because there is no need to drill a hole through the door. Many handle and locking choices are available to give diversity and user friendliness.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Handle Type Overall Length Material Key Type View
$7.9476 - $14.6405 Request the lead time here
55.0 mm
No Key
$26.9416 - $49.6293 Request the lead time here
202.9 mm
No Key
$28.6533 - $52.7825 Request the lead time here
202.9 mm
No Key
$38.3197 - $70.5888 Request the lead time here
202.9 mm
Euro Key (5333)
$27.5244 - $50.7028 Request the lead time here
202.9 mm
No Key
$7.5425 - $13.8942 10 In stock
125.0 mm
No Key
$38.2008 - $70.37 Request the lead time here
202.9 mm
Euro Key (5333)
$37.6982 - $69.444 Request the lead time here
202.9 mm
Euro Key (5333)
Request the lead time here
200.0 mm
PA
No Key
$24.212 - $26.8277 Request the lead time here
94.0 mm
Zamak
Keyless
$26.7113 - $29.597 Request the lead time here
80.0 mm
Zamak
Euro Key (5333)
$17.0373 - $18.8778 Request the lead time here
94.0 mm
Zamak
5.0 mm Double Bit Key
$26.7113 - $29.597 Request the lead time here
94.0 mm
Zamak
Euro Key (5333)
$24.212 - $26.8277 Request the lead time here
80.0 mm
Zamak
Keyless
- ; ;

012A2E

Price Range
$14.6405 - $7.9476

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    28.0 mm
  • Overall Width
    40.0 mm
  • Overall Length
    55.0 mm
  • Colour
    Black
  • Key Type
    No Key
- Handle Length 140.0 mm | 5.512 in; ; Black

01220001E

Price Range
$49.6293 - $26.9416

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    65.0 mm
  • Overall Width
    46.0 mm
  • Overall Length
    202.9 mm
  • Colour
    Black
  • Key Type
    No Key
- Handle Length 140.0 mm | 5.512 in;

0121500001E

Price Range
$52.7825 - $28.6533

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    65.0 mm
  • Overall Width
    46.0 mm
  • Overall Length
    202.9 mm
  • Grip Range
    50.0 mm
  • Colour
    Black
- Handle Length 140.0 mm | 5.512 in;

0121800501E

Price Range
$70.5888 - $38.3197

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    65.0 mm
  • Overall Width
    46.0 mm
  • Overall Length
    202.9 mm
  • Grip Range
    80.0 mm
  • Colour
    Black
- Handle Length 140.0 mm | 5.512 in;

0121800001E

Price Range
$50.7028 - $27.5244

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    65.0 mm
  • Overall Width
    46.0 mm
  • Overall Length
    202.9 mm
  • Grip Range
    80.0 mm
  • Colour
    Black
Safety Handle 125.0 mm Nylon Yellow

012A1E

Price Range
$13.8942 - $7.5425

Stock Levels
10 In stock
Attributes
  • Overall Height
    20.0 mm
  • Overall Width
    46.0 mm
  • Overall Length
    125.0 mm
  • Colour
    Yellow
  • Key Type
    No Key
- Handle Length 140.0 mm | 5.512 in;

0121600501E

Price Range
$70.37 - $38.2008

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    65.0 mm
  • Overall Width
    46.0 mm
  • Overall Length
    202.9 mm
  • Grip Range
    60.0 mm
  • Colour
    Black
- Handle Length 140.0 mm | 5.512 in;

0121500501E

Price Range
$69.444 - $37.6982

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    65.0 mm
  • Overall Width
    46.0 mm
  • Overall Length
    202.9 mm
  • Grip Range
    50.0 mm
  • Colour
    Black
- Handle Length 140.0 mm | 5.512 in; PA

0121600001E


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    120.0 mm
  • Overall Width
    46.0 mm
  • Overall Length
    200.0 mm
  • Mounting Hole Length
    24.0 mm
  • Mounting Hole Width
    24.0 mm
- Handle Length 80.0 mm | 3.15 in; Zamak

612110121200E

Price Range
$26.8277 - $24.212

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    67.0 mm
  • Overall Width
    90.0 mm
  • Overall Length
    94.0 mm
  • Mounting Hole Length
    80.0 mm
  • Mounting Hole Width
    51.0 mm
- Handle Length 100.0 mm | 3.937 in; Zamak

612111121203E

Price Range
$29.597 - $26.7113

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    67.0 mm
  • Overall Width
    90.0 mm
  • Overall Length
    80.0 mm
  • Mounting Hole Length
    80.0 mm
  • Mounting Hole Width
    51.0 mm
- Key Type - 5.0 mm Double Bit Key; Overall Length - 94.0 mm | 3.701 in; Overall Width - 90.0 mm | 3.543 in; Zamak Black Coated

612121215

Price Range
$18.8778 - $17.0373

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    35.0 mm
  • Overall Width
    90.0 mm
  • Overall Length
    94.0 mm
  • Mounting Hole Length
    80.0 mm
  • Mounting Hole Width
    51.0 mm
- Handle Length 80.0 mm | 3.15 in; Zamak

612110121203E

Price Range
$29.597 - $26.7113

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    67.0 mm
  • Overall Width
    90.0 mm
  • Overall Length
    94.0 mm
  • Mounting Hole Length
    80.0 mm
  • Mounting Hole Width
    51.0 mm
- Handle Length 100.0 mm | 3.937 in; Zamak

612111121200E

Price Range
$26.8277 - $24.212

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    67.0 mm
  • Overall Width
    90.0 mm
  • Overall Length
    80.0 mm
  • Mounting Hole Length
    80.0 mm
  • Mounting Hole Width
    51.0 mm