Menu Search

ID Xpansion Clamps - Machinable

In production

These ID Xpansion Clamps are designed for holding parts on an inside diameter, for high density machining on vertical or horizontal mills. Diameter can range from 4,1mm to a maximum of 250mm.This product can also be used as an expanding mandrel on a lathe.

Its low profile suits it for secondary operations on lathe workpieces. It can accommodate more pieces per workpiece hub or fixture plate and is simple to manufacture to size on a lathe or milling machine.

A hex key or hydraulic pull cylinders are used to install and tighten it. It has a mild steel body and is used for machinability, medical devices, electronic manufacturing, and automotive applications.

  • Designed for high density machining on vertical or horizontal mills.
  • It has a low profile ideal for secondary operations on lathe workpieces.
  • Used for machinability, medical devices, electronic manufacturing, and automotive applications.
Material: Mild Steel Series Code: SR12051

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
12 results
Product SKUs information
Item Code Price range Availability h3 d5 h2 h1 d4 d1 +0.000|-0.050 d3 min View
$300.0297 - $332.4429 Request the lead time here
20.6
20.3
25.4
31.8
M12
56.0
23.0
$243.5499 - $269.8614 Request the lead time here
17.5
16.3
22.2
28.6
M10
50.0
18.0
$187.6045 - $207.872 Request the lead time here
15.0
13.2
19.0
24.9
M8
37.5
13.5
$384.673 - $426.2305 Request the lead time here
27.0
21.4
31.8
39.6
M16
69.5
29.3
$4,062.8042 - $4,501.7221 Request the lead time here
32.3
19.3
37.6
45.5
M16
152.4
29.3
$421.5375 - $467.0776 Request the lead time here
27.0
21.4
31.8
39.6
M16
75.5
29.3
$2,314.2971 - $2,564.318 Request the lead time here
32.3
19.3
37.6
45.5
M16
132.9
29.3
$670.1249 - $742.5207 Request the lead time here
32.3
19.3
37.6
45.5
M16
107.5
29.3
$176.2321 - $195.2711 Request the lead time here
6.1
4.1
7.6
10.7
M2
20.0
4.1
$847.1967 - $938.7221 Request the lead time here
32.3
19.3
37.6
45.5
M16
132.9
29.3
$176.2321 - $195.2711 Request the lead time here
15.0
7.2
16.0
21.8
M4
29.7
7.1
$176.2321 - $195.2711 Request the lead time here
15.0
11.2
19.0
24.9
M6
31.5
12.2
ID Xpansion Clamp 56.0 31.8 Mild Steel

20266851

Price Range
$332.4429 - $300.0297

Stock Levels
Request the lead time here
Attributes
  • h1
    31.8
  • h2
    25.4
  • h3
    20.6
  • d1 +0.000|-0.050
    56.0
  • Weight g
    317.0
ID Xpansion Clamp 50.0 28.6 Mild Steel

20266844

Price Range
$269.8614 - $243.5499

Stock Levels
Request the lead time here
Attributes
  • h1
    28.6
  • h2
    22.2
  • h3
    17.5
  • d1 +0.000|-0.050
    50.0
  • Weight g
    213.0
ID Xpansion Clamp 37.5 24.9 Mild Steel

20266837

Price Range
$207.872 - $187.6045

Stock Levels
Request the lead time here
Attributes
  • h1
    24.9
  • h2
    19.0
  • h3
    15.0
  • d1 +0.000|-0.050
    37.5
  • Weight g
    204.0
ID Xpansion Clamp 69.5 39.6 Mild Steel

20266868

Price Range
$426.2305 - $384.673

Stock Levels
Request the lead time here
Attributes
  • h1
    39.6
  • h2
    31.8
  • h3
    27.0
  • d1 +0.000|-0.050
    69.5
  • Weight g
    593.0
ID Xpansion Clamp 152.4 45.5 Mild Steel

20267636

Price Range
$4,501.7221 - $4,062.8042

Stock Levels
Request the lead time here
Attributes
  • h1
    45.5
  • h2
    37.6
  • h3
    32.3
  • d1 +0.000|-0.050
    152.4
  • Weight g
    5436.0
ID Xpansion Clamp 75.5 39.6 Mild Steel

20266875

Price Range
$467.0776 - $421.5375

Stock Levels
Request the lead time here
Attributes
  • h1
    39.6
  • h2
    31.8
  • h3
    27.0
  • d1 +0.000|-0.050
    75.5
  • Weight g
    775.0
ID Xpansion Clamp 132.9 45.5 Mild Steel

20267629

Price Range
$2,564.318 - $2,314.2971

Stock Levels
Request the lead time here
Attributes
  • h1
    45.5
  • h2
    37.6
  • h3
    32.3
  • d1 +0.000|-0.050
    132.9
  • Weight g
    6795.0
ID Xpansion Clamp 107.5 45.5 Mild Steel

20266882

Price Range
$742.5207 - $670.1249

Stock Levels
Request the lead time here
Attributes
  • h1
    45.5
  • h2
    37.6
  • h3
    32.3
  • d1 +0.000|-0.050
    107.5
  • Weight g
    18260
ID Xpansion Clamp 20.0 10.7 Mild Steel

20267605

Price Range
$195.2711 - $176.2321

Stock Levels
Request the lead time here
Attributes
  • h1
    10.7
  • h2
    7.6
  • h3
    6.1
  • d1 +0.000|-0.050
    20.0
  • Weight g
    23.0
ID Xpansion Clamp 132.9 45.5 Mild Steel

20267612

Price Range
$938.7221 - $847.1967

Stock Levels
Request the lead time here
Attributes
  • h1
    45.5
  • h2
    37.6
  • h3
    32.3
  • d1 +0.000|-0.050
    132.9
  • Weight g
    2954.0
ID Xpansion Clamp 29.7 21.8 Mild Steel

20266813

Price Range
$195.2711 - $176.2321

Stock Levels
Request the lead time here
Attributes
  • h1
    21.8
  • h2
    16.0
  • h3
    15.0
  • d1 +0.000|-0.050
    29.7
  • Weight g
    59.0
ID Xpansion Clamp 31.5 24.9 Mild Steel

20266820

Price Range
$195.2711 - $176.2321

Stock Levels
Request the lead time here
Attributes
  • h1
    24.9
  • h2
    19.0
  • h3
    15.0
  • d1 +0.000|-0.050
    31.5
  • Weight g
    109.0