Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Latch and hook toggle clamps are specifically designed to securely hold workpieces in place during production or assembly, ensuring stability, a firm grip, and straightforward fastening and release.
These clamps feature a low-profile design, making them suitable for applications with height restrictions. They also offer adjustable tension, ergonomic grips, and quick-release functionality for ease of use. The clamping force is directed toward the clamp, typically against another surface, although it can also be used for tension clamping depending on application.
The handle is horizontally positioned allowing two faces to be fastened together on the same plane or at 90 degrees. Used in industries such as woodworking, and manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Base Type | Latching Type | Locking Mechanism | Maximum Holding Force | Drawing Movement | View | |
|---|---|---|---|---|---|---|---|---|---|
| $45.8046 - $50.753 | Request the lead time here |
Steel
|
Flanged
|
|
|
|
|
||
| $52.2741 - $57.9215 | Request the lead time here |
Steel
|
Flanged
|
|
|
|
|
||
| $102.4781 - $113.5491 | Request the lead time here |
Steel
|
Flanged
|
|
|
|
|
||
| $75.6939 - $83.8715 | Request the lead time here |
Steel
|
Flanged
|
|
|
|
|
||
| $64.1781 - $71.1116 | Request the lead time here |
Steel
|
Flanged
|
|
|
|
|
||
| $33.8406 - $37.4966 | Request the lead time here |
Steel
|
Flanged
|
U-Bar
|
Locking
|
|
|
||
| $25.9707 - $28.7764 | Request the lead time here |
Steel
|
Flanged
|
U-Bar
|
Non-Locking
|
|
|
||
| Request the lead time here |
Steel
|
Flanged
|
J-Hook
|
Non-Locking
|
3.90 kN
3.90 kN
|
137.0 mm
137.0 mm
|
|||
| Request the lead time here |
Steel
|
Flanged
|
U-Bar
|
Locking
|
1.50 kN
1.50 kN
|
25.0 mm
25.0 mm
|
|||
| $14.9528 - $16.5682 | Request the lead time here |
Steel
|
Flanged
|
U-Bar
|
Non-Locking
|
|
|
||
| Request the lead time here |
Steel
|
Flanged
|
U-Bar
|
Non-Locking
|
0.50 kN
0.50 kN
|
41.0 mm
41.0 mm
|
|||
| Request the lead time here |
Steel
|
Flanged
|
U-Bar
|
Non-Locking
|
1.50 kN
1.50 kN
|
25.0 mm
25.0 mm
|
|||
| $62.1724 - $68.8891 | Request the lead time here |
304 Stainless Steel
|
Flanged
|
U-Bar
|
Non-Locking
|
|
|
||
| Request the lead time here |
Steel
|
Flanged
|
U-Bar
|
Non-Locking
|
17.60 kN
17.60 kN
|
55.0 mm
55.0 mm
|
|||
| $46.039 - $51.0128 | Request the lead time here |
304 Stainless Steel
|
Flanged
|
U-Bar
|
Locking
|
|
|
||
| Request the lead time here |
Steel
|
Flanged
|
U-Bar
|
Non-Locking
|
34.30 kN
34.30 kN
|
56.0 mm
56.0 mm
|
|||
| $50.3676 - $55.8089 | Request the lead time here |
304 Stainless Steel
|
Flanged
|
U-Bar
|
Locking
|
|
|
||
| Request the lead time here |
Steel
|
Flanged
|
J-Hook
|
Non-Locking
|
0.70 kN
0.70 kN
|
60.0 mm
60.0 mm
|
|||
| Request the lead time here |
Steel
|
Flanged
|
U-Bar
|
Non-Locking
|
8.80 kN
8.80 kN
|
70.0 mm
70.0 mm
|
|||
| $26.7577 - $29.6484 | Request the lead time here |
Steel
|
Flanged
|
U-Bar
|
Locking
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue