Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: Steel, 316 Stainless Steel Series Code: SRL1320, SRL1322, SRL1321, SRL1323

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
340 results
Product SKUs information
Item Code Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
$1,047.6068 - $1,160.7832 Request the lead time here
21.269
5.0
28.0
TR28 x 5
1500.0
316 Stainless Steel
25.094
$814.5956 - $902.599 Request the lead time here
23.563
6.0
32.0
TR32 x 6
1000.0
316 Stainless Steel
28.547
$1,444.9992 - $1,601.1072 Request the lead time here
30.381
7.0
40.0
TR40 x 7
1000.0
316 Stainless Steel
36.020
$4,705.2685 - $5,213.5939 Request the lead time here
47.979
9.0
60.0
TR60 x 9
1500.0
316 Stainless Steel
54.935
$6,546.6384 - $7,253.8929 Request the lead time here
78.710
16.0
100.0
TR100 x 16
3000.0
Steel
91.250
$929.5289 - $1,029.9489 Request the lead time here
23.563
6.0
32.0
TR32 x 6
1000.0
316 Stainless Steel
28.547
$3,185.9793 - $3,530.171 Request the lead time here
27.563
6.0
36.0
TR36 x 6
3000.0
316 Stainless Steel
32.547
$229.159 - $253.9159 Request the lead time here
10.474
4.0
16.0
TR16 x 4
1500.0
Steel
13.640
$4,000.0246 - $4,432.1603 Request the lead time here
56.819
10.0
70.0
TR70 x 10
1000.0
316 Stainless Steel
64.425
$253.4507 - $280.8318 Request the lead time here
7.685
2.0
10.0
TR10 x 2
3000.0
Steel
8.739
$149.7591 - $165.9381 Request the lead time here
14.474
4.0
20.0
TR20 x 8
1000.0
Steel
17.608
$102.6695 - $113.7612 Request the lead time here
9.685
3.0
14.0
TR14 x 3
1000.0
Steel
12.191
$341.8911 - $378.8268 Request the lead time here
19.269
5.0
26.0
TR26 x 5
1500.0
Steel
23.094
$415.9453 - $460.8812 Request the lead time here
14.474
4.0
20.0
TR20 x 4
3000.0
Steel
17.640
$806.1053 - $893.1915 Request the lead time here
23.563
6.0
32.0
TR32 x 6
3000.0
Steel
28.547
$187.1007 - $207.3138 Request the lead time here
19.269
5.0
26.0
TR26 x 5
1000.0
Steel
23.094
$368.0696 - $407.8333 Request the lead time here
21.269
5.0
28.0
TR28 x 5
1500.0
Steel
25.094
$9,293.0096 - $10,296.9635 Request the lead time here
47.979
9.0
60.0
TR60 x 9
3000.0
316 Stainless Steel
54.935
$1,626.2825 - $1,801.9751 Request the lead time here
34.381
7.0
44.0
TR44 x 7
3000.0
Steel
40.020
$9,505.6597 - $10,532.5869 Request the lead time here
98.710
16.0
120.0
TR120 x 16
3000.0
Steel
111.25
  • of 17
Lead Screw - TR28 x 5; 1500.0; 316 Stainless Steel

20150488

Price Range
$1,160.7832 - $1,047.6068

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    28.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR32 x 6; 1000.0; 316 Stainless Steel

20150570

Price Range
$902.599 - $814.5956

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR40 x 7; 1000.0; 316 Stainless Steel

20150679

Price Range
$1,601.1072 - $1,444.9992

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    40.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw - TR60 x 9; 1500.0; 316 Stainless Steel

20150747

Price Range
$5,213.5939 - $4,705.2685

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw - TR100 x 16; 3000.0; Steel

20150853

Price Range
$7,253.8929 - $6,546.6384

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR100 x 16
  • No. of starts
    1.0
  • d1 tol. 7e
    100.0
  • Lead
    16.0
  • p1
    16.0
Lead Screw - TR32 x 6; 1000.0; 316 Stainless Steel

20150587

Price Range
$1,029.9489 - $929.5289

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR36 x 6; 3000.0; 316 Stainless Steel

20150648

Price Range
$3,530.171 - $3,185.9793

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR16 x 4; 1500.0; Steel

20151072

Price Range
$253.9159 - $229.159

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR70 x 10; 1000.0; 316 Stainless Steel

20150839

Price Range
$4,432.1603 - $4,000.0246

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    70.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw - TR10 x 2; 3000.0; Steel

20150891

Price Range
$280.8318 - $253.4507

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw - TR20 x 8; 1000.0; Steel

20151256

Price Range
$165.9381 - $149.7591

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol. 7e
    20.0
  • Lead
    8.0
  • p1
    4.0
Lead Screw - TR14 x 3; 1000.0; Steel

20151027

Price Range
$113.7612 - $102.6695

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR26 x 5; 1500.0; Steel

20151379

Price Range
$378.8268 - $341.8911

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    26.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR20 x 4; 3000.0; Steel

20151225

Price Range
$460.8812 - $415.9453

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR32 x 6; 3000.0; Steel

20151546

Price Range
$893.1915 - $806.1053

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR26 x 5; 1000.0; Steel

20151386

Price Range
$207.3138 - $187.1007

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    26.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR28 x 5; 1500.0; Steel

20151423

Price Range
$407.8333 - $368.0696

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    28.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR60 x 9; 3000.0; 316 Stainless Steel

20150785

Price Range
$10,296.9635 - $9,293.0096

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw - TR44 x 7; 3000.0; Steel

20151690

Price Range
$1,801.9751 - $1,626.2825

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    44.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw - TR120 x 16; 3000.0; Steel

20150938

Price Range
$10,532.5869 - $9,505.6597

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR120 x 16
  • No. of starts
    1.0
  • d1 tol. 7e
    120.0
  • Lead
    16.0
  • p1
    16.0