Menu Search

Leaf Hinges - Screw On

In stock

Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.

The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.

A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.

  • Materials: Polyamide (PA), Steel, Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Brushed, Bright Chrome, Mirror, Matt, Chrome Plated, Satin, Zinc Plated and Polished
  • Colours: Black, Clear, Grey, Natural, Silver and White
  • Hinge Rotation Options; 100, 180, 240 and 270 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
158 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
$9.4891 - $10.5143 Request the lead time here
8.0 mm
60.0 mm
0
Powder Coating
Zinc Alloy
Rectangular
120.0 mm
$2.3098 - $2.5593 3 In stock
6.0 mm
50.0 mm
4
30% Glass Fibre Reinforced Nylon
50.0 mm
$16.0991 - $29.6561 Request the lead time here
8.0 mm
60.0 mm
4
Zamak
Die Cast Zinc Alloy
Rectangular
60.0 mm
099404E $25.0597 - $27.767 2 In stock
6.0 mm
50.0 mm
304 Stainless Steel
50.0 mm
$5.6933 - $10.4877 Request the lead time here
40.0 mm
4
40.0 mm
$2.0687 - $2.2922 Request the lead time here
6.0 mm
50.0 mm
4
Powder Coating
Zinc Alloy
Square
51.0 mm
$2.6126 - $2.8949 Request the lead time here
5.0 mm
80.0 mm
6
Powder Coating
Zinc Alloy
Rectangular
39.8 mm
$14.0626 - $15.5818 Request the lead time here
8.0 mm
77.0 mm
6
Stainless Steel
Stainless Steel
Rectangular
60.0 mm
$10.0183 - $11.1006 Request the lead time here
5.0 mm
40.0 mm
4
Stainless Steel
Stainless Steel
Square
40.0 mm
$4.8982 - $5.4273 Request the lead time here
1.5 mm
75.0 mm
8
Stainless Steel
Stainless Steel
Rectangular
50.0 mm
$8.9732 - $9.9426 Request the lead time here
5.0 mm
72.0 mm
6
Stainless Steel
Stainless Steel
Rectangular
60.0 mm
$4.6681 - $5.1724 Request the lead time here
2.0 mm
50.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
40.0 mm
$2.2043 - $2.4424 Request the lead time here
3.0 mm
30.0 mm
4
Bright Chrome
Zinc Alloy
Square
30.0 mm
$1.4489 - $1.6055 Request the lead time here
2.9 mm
36.0 mm
6
No Finish
PA
Rectangular
40.5 mm
$17.0994 - $18.9467 Request the lead time here
6.0 mm
50.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
76.0 mm
$37.8062 - $41.8905 Request the lead time here
6.0 mm
100.0 mm
7
Stainless Steel
Stainless Steel
Rectangular
114.0 mm
$5.8744 - $6.509 Request the lead time here
2.5 mm
99.5 mm
6
Stainless Steel
Stainless Steel
Rectangular
40.0 mm
$4.5206 - $5.009 Request the lead time here
2.0 mm
48.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
36.0 mm
$8.4494 - $9.3622 Request the lead time here
0.5 mm
99.5 mm
8
Stainless Steel
Stainless Steel
Rectangular
74.5 mm
$1.3986 - $1.5497 Request the lead time here
6.0 mm
43.0 mm
4
Matt
PA
Rectangular
36.0 mm
  • of 8
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in; Overall Width - 120.0 mm | 4.724 in; Black; Zinc Alloy

399126E

Price Range
$10.5143 - $9.4891

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    120.0 mm
  • Colour
    Black
Free Swinging Hinge - ; ; ;

199203E

Price Range
$2.5593 - $2.3098

Stock Levels
3 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Colour
    Black
Leaf Hinge - M8; 60.0 mm; 60.0 mm; Die Cast Zinc Alloy

399114E

Price Range
$29.6561 - $16.0991

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 50.0 mm | 1.969 in ; 304 Stainless Steel

099404E

Price Range
$27.767 - $25.0597

Stock Levels
2 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Full Material
    316 Stainless Steel
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ;

299123E

Price Range
$10.4877 - $5.6933

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Full Material
    Zamak ZnAl4Cu1;Stainless Steel
  • Number of Mounting Holes
    4
  • Commodity Code
    8302100090
Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 51.0 mm | 2.008 in ; Zinc Alloy

20033774

Price Range
$2.2922 - $2.0687

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    51.0 mm
  • Colour
    Natural
Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 39.8 mm | 1.567 in ; Zinc Alloy

20033989

Price Range
$2.8949 - $2.6126

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    80.0 mm
  • Overall Thickness
    5.0 mm
  • Overall Width
    39.8 mm
  • Colour
    Black
Hinge - Overall Length - 77.0 mm | 3.031 in ; Overall Width - 60.0 mm | 2.362 in ; Stainless Steel

20042189

Price Range
$15.5818 - $14.0626

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    77.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Stainless Steel

20042097

Price Range
$11.1006 - $10.0183

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 75.0 mm | 2.953 in ; Overall Width - 50.0 mm | 1.969 in ; Stainless Steel

20042387

Price Range
$5.4273 - $4.8982

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    75.0 mm
  • Overall Thickness
    4.3 mm
  • Overall Width
    50.0 mm
  • Colour
    Natural
Hinge - Overall Length - 72.0 mm | 2.835 in ; Overall Width - 60.0 mm | 2.362 in ; Stainless Steel

20042417

Price Range
$9.9426 - $8.9732

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    72.0 mm
  • Overall Thickness
    5.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 40.0 mm | 1.575 in ; Stainless Steel

20043056

Price Range
$5.1724 - $4.6681

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    6.0 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 30.0 mm | 1.181 in ; Overall Width - 30.0 mm | 1.181 in ; Zinc Alloy

20033750

Price Range
$2.4424 - $2.2043

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    30.0 mm
  • Overall Thickness
    4.0 mm
  • Overall Width
    30.0 mm
  • Colour
    Natural
Hinge - Overall Length - 36.0 mm | 1.417 in ; Overall Width - 40.5 mm | 1.594 in ; PA

20034214

Price Range
$1.6055 - $1.4489

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.9 mm
  • Overall Length
    36.0 mm
  • Overall Thickness
    2.9 mm
  • Overall Width
    40.5 mm
  • Colour
    White
Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 76.0 mm | 2.992 in ; Stainless Steel

20042103

Price Range
$18.9467 - $17.0994

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    76.0 mm
  • Colour
    Natural
Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 114.0 mm | 4.488 in ; Stainless Steel

20042257

Price Range
$41.8905 - $37.8062

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    100.0 mm
  • Overall Thickness
    28.0 mm
  • Overall Width
    114.0 mm
  • Colour
    Natural
Hinge - Overall Length - 99.5 mm | 3.917 in ; Overall Width - 40.0 mm | 1.575 in ; Stainless Steel

20042332

Price Range
$6.509 - $5.8744

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Length
    99.5 mm
  • Overall Thickness
    2.5 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 48.0 mm | 1.89 in ; Overall Width - 36.0 mm | 1.417 in ; Stainless Steel

20042400

Price Range
$5.009 - $4.5206

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    48.0 mm
  • Overall Thickness
    2.0 mm
  • Overall Width
    36.0 mm
  • Colour
    Natural
Hinge - Overall Length - 99.5 mm | 3.917 in ; Overall Width - 74.5 mm | 2.933 in ; Stainless Steel

20042462

Price Range
$9.3622 - $8.4494

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.5 mm
  • Overall Length
    99.5 mm
  • Overall Thickness
    2.3 mm
  • Overall Width
    74.5 mm
  • Colour
    Natural
Hinge - Overall Length - 43.0 mm | 1.693 in ; Overall Width - 36.0 mm | 1.417 in ; PA

20034528

Price Range
$1.5497 - $1.3986

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    43.0 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    36.0 mm
  • Colour
    Black