| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 0.236 in |
|---|---|
| Leaf Thickness | 6.0 mm |
| Overall Length | 50.0 mm |
| Overall Length | 1.969 in |
| Overall Thickness | 0.472 in |
| Overall Thickness | 12.0 mm |
| Overall Width | 2.992 in |
| Overall Width | 76.0 mm |
| Colour | Natural |
| Finish | Stainless Steel |
| Leaf Shape | Rectangular |
| Full Material | Stainless Steel |
| Number of Mounting Holes | 4 |
| Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue