| Quantity | Unit price |
|---|---|
| 100 - 499 | $5.4387 |
| 500 - 2499 | $5.1668 |
| 2500 + | $4.9084 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 2.0 mm |
|---|---|
| Leaf Thickness | 0.079 in |
| Overall Length | 54.0 mm |
| Overall Length | 2.126 in |
| Overall Thickness | 0.079 in |
| Overall Thickness | 2.0 mm |
| Overall Width | 50.0 mm |
| Overall Width | 1.969 in |
| Colour | Natural |
| Finish | Stainless Steel |
| Leaf Shape | Rectangular |
| Full Material | Stainless Steel |
| Number of Mounting Holes | 4 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue