Menu Search

Leaf Hinges - Screw On

In stock

Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.

The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.

A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.

  • Materials: Polyamide (PA), Steel, Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Brushed, Bright Chrome, Mirror, Matt, Chrome Plated, Satin, Zinc Plated and Polished
  • Colours: Black, Clear, Grey, Natural, Silver and White
  • Hinge Rotation Options; 100, 180, 240 and 270 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
158 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
$10.7505 - $11.9121 Request the lead time here
11.0 mm
30.0 mm
4
Matt
Nylon
Rectangular
35.0 mm
$4.9081 - $5.4383 Request the lead time here
64.5 mm
Die Cast Zinc Alloy
17.0 mm
$9.1153 - $10.1001 Request the lead time here
60.0 mm
4
90.0 mm
$32.8615 - $36.4116 Request the lead time here
18.5 mm
Glass Filled Nylon
466237 $5.1962 - $5.7576 Request the lead time here
6.0 mm
50.0 mm
Glass Filled Nylon
50.0 mm
$3.298 - $6.0751 Request the lead time here
1.0 mm
50.8 mm
6
Polished
304 Stainless Steel
33.5 mm
$9.4756 - $10.4992 Request the lead time here
15.0 mm
Glass Filled Nylon
$9.4756 - $10.4992 Request the lead time here
14.0 mm
65.0 mm
Glass Filled Nylon
64.0 mm
$13.514 - $14.974 Request the lead time here
106.0 mm
5
Coated Steel
60.0 mm
466236 $4.7378 - $5.2496 Request the lead time here
8.0 mm
64.0 mm
Glass Filled Nylon
37.0 mm
$14.8215 - $16.4228 Request the lead time here
136.0 mm
6
Coated Steel
60.0 mm
$1.1725 - $1.2992 8 In stock
1.5 mm
60.0 mm
6
Polished
304 Stainless Steel
49.5 mm
$5.7915 - $10.6686 Request the lead time here
1.5 mm
40.0 mm
6
Polished
304 Stainless Steel
100.0 mm
$11.1808 - $20.5964 9 In stock
3.0 mm
60.0 mm
4
Polished
304 Stainless Steel
90.0 mm
$9.4756 - $10.4992 Request the lead time here
15.0 mm
48.4 mm
Glass Filled Nylon
41.3 mm
$5.502 - $6.0963 Request the lead time here
10.2 mm
48.0 mm
Glass Filled Nylon
47.5 mm
$3.8208 - $4.2336 8 In stock
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
40.0 mm
$3.5392 - $6.5197 Request the lead time here
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
39.0 mm
466234 $16.8115 - $18.6278 Request the lead time here
11.3 mm
102.0 mm
Glass Filled Nylon
79.0 mm
$2.6746 - $2.9635 Request the lead time here
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
39.0 mm
  • of 8
Free Swinging Hinge - Overall Length - 30.0 mm | 1.181 in ; Overall Width - 35.0 mm | 1.378 in ; Material - Nylon ; Number of Mounting Holes - 4

498427

Price Range
$11.9121 - $10.7505

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.0 mm
  • Overall Length
    30.0 mm
  • Overall Thickness
    25.0 mm
  • Overall Width
    35.0 mm
  • Colour
    Black
Stand Off Hinge - Overall Length - 64.5 mm | 2.539 in ; Overall Width - 17.0 mm | 0.669 in ; Overall Thickness - 17.0 mm | 0.669 in ; Material - Die Cast Zinc Alloy

493121E

Price Range
$5.4383 - $4.9081

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    64.5 mm
  • Overall Thickness
    17.0 mm
  • Overall Width
    17.0 mm
  • Colour
    Black
Stand Off Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 90.0 mm | 3.543 in ; ;

399115E

Price Range
$10.1001 - $9.1153

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    90.0 mm
  • Number of Mounting Holes
    4
Stand Off Hinge - ; ; ;

466241

Price Range
$36.4116 - $32.8615

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    18.5 mm
  • Overall Thickness
    42.0 mm
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide
  • Commodity Code
    3926909790
Stand Off Hinge - Overall Width - 50.0 mm | 1.969 in; Overall Length - 50.0 mm | 1.969 in; ;

466237

Price Range
$5.7576 - $5.1962

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide
Free Swinging Hinge - Overall Length - 50.8 mm | 2 in ; Overall Width - 33.5 mm | 1.319 in ; 304 Stainless Steel

1285097

Price Range
$6.0751 - $3.298

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.0 mm
  • Overall Length
    50.8 mm
  • Overall Width
    33.5 mm
  • Finish
    Polished
  • Full Material
    304 Stainless Steel
Stand Off Hinge - ; ; ;

466239

Price Range
$10.4992 - $9.4756

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    15.0 mm
  • Overall Thickness
    20.0 mm
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide
  • Commodity Code
    3926909790
Stand Off Hinge - Overall Width - 64.0 mm | 2.52 in; Overall Length - 65.0 mm | 2.559 in; ;

466240

Price Range
$10.4992 - $9.4756

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    14.0 mm
  • Overall Length
    65.0 mm
  • Overall Thickness
    23.0 mm
  • Overall Width
    64.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 106.0 mm | 4.173 in ; Overall Width - 60.0 mm | 2.362 in ; Material - Coated Steel ; Number of Mounting Holes - 5

499622E

Price Range
$14.974 - $13.514

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    106.0 mm
  • Overall Thickness
    14.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Black
  • Full Material
    Steel
Stand Off Hinge - Overall Width - 37.0 mm | 1.457 in; Overall Length - 64.0 mm | 2.52 in; ;

466236

Price Range
$5.2496 - $4.7378

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    64.0 mm
  • Overall Thickness
    16.0 mm
  • Overall Width
    37.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 136.0 mm | 5.354 in ; Overall Width - 60.0 mm | 2.362 in ; Material - Coated Steel ; Number of Mounting Holes - 6

499623E

Price Range
$16.4228 - $14.8215

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    136.0 mm
  • Overall Thickness
    14.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Black
  • Full Material
    Steel
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 49.5 mm | 1.949 in ; 304 Stainless Steel

1285098

Price Range
$1.2992 - $1.1725

Stock Levels
8 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    60.0 mm
  • Overall Width
    49.5 mm
  • Finish
    Polished
  • Full Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 100.0 mm | 3.937 in ; 304 Stainless Steel

1287382

Price Range
$10.6686 - $5.7915

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    100.0 mm
  • Finish
    Polished
  • Full Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 90.0 mm | 3.543 in ; 304 Stainless Steel

1285096

Price Range
$20.5964 - $11.1808

Stock Levels
9 In stock
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    90.0 mm
  • Finish
    Polished
  • Full Material
    304 Stainless Steel
Stand Off Hinge - Overall Width - 41.3 mm | 1.626 in; Overall Length - 48.4 mm | 1.906 in; ;

466238

Price Range
$10.4992 - $9.4756

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    15.0 mm
  • Overall Length
    48.4 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    41.3 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 48.0 mm | 1.89 in ; Overall Width - 47.5 mm | 1.87 in ; Material - Glass Filled Nylon ;

466235

Price Range
$6.0963 - $5.502

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.2 mm
  • Overall Length
    48.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    47.5 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; 304 Stainless Steel

1284313

Price Range
$4.2336 - $3.8208

Stock Levels
8 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Polished
  • Full Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 39.0 mm | 1.535 in ; 304 Stainless Steel

1284312

Price Range
$6.5197 - $3.5392

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    39.0 mm
  • Finish
    Polished
  • Full Material
    304 Stainless Steel
Stand Off Hinge - Overall Width - 79.0 mm | 3.11 in; Overall Length - 102.0 mm | 4.016 in; ;

466234

Price Range
$18.6278 - $16.8115

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.3 mm
  • Overall Length
    102.0 mm
  • Overall Thickness
    11.5 mm
  • Overall Width
    79.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 39.0 mm | 1.535 in ; 304 Stainless Steel

1284314

Price Range
$2.9635 - $2.6746

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    39.0 mm
  • Finish
    Polished
  • Full Material
    304 Stainless Steel