Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
0.402 in
10.2 mm
|
1.89 in
48.0 mm
|
4
|
|
PA GF
|
Rectangular
|
1.89 in
48.0 mm
|
|||
| Request the lead time here |
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
0
|
|
PA GF
|
Rectangular
|
0.591 in
15.0 mm
|
|||
| Request the lead time here |
0.551 in
14.0 mm
|
2.559 in
65.0 mm
|
0
|
|
PA GF
|
Rectangular
|
2.52 in
64.0 mm
|
|||
| 466234 | Request the lead time here |
0.453 in
11.5 mm
|
4.016 in
102.0 mm
|
4
|
No Finish
|
PA GF
|
Rectangular
|
3.11 in
79.0 mm
|
||
| Request the lead time here |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
Stainless Steel
|
Square
|
1.535 in
39.0 mm
|
|||
| Request the lead time here |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
6
|
Polished
|
Stainless Steel
|
Rectangular
|
3.937 in
100.0 mm
|
|||
| 466237 | Request the lead time here |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
4
|
No Finish
|
PA GF
|
Rectangular
|
1.969 in
50.0 mm
|
||
| Request the lead time here |
0.118 in
3.0 mm
|
4.173 in
106.0 mm
|
5
|
Oxide
|
Steel
|
Rectangular
|
2.362 in
60.0 mm
|
|||
| 466236 | Request the lead time here |
0.315 in
8.0 mm
|
2.52 in
64.0 mm
|
2
|
No Finish
|
PA GF
|
Rectangular
|
1.457 in
37.0 mm
|
||
| Request the lead time here |
0.118 in
3.0 mm
|
5.354 in
136.0 mm
|
6
|
Plated
|
Steel
|
Rectangular
|
2.362 in
60.0 mm
|
|||
| Request the lead time here |
0.728 in
18.5 mm
|
1.508 in
38.3 mm
|
0
|
|
PA GF
|
Rectangular
|
1.24 in
31.5 mm
|
|||
| Request the lead time here |
0.205 in
5.2 mm
|
3.15 in
80.0 mm
|
5
|
Powder Coated
|
GF PA
|
Rectangular
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
0.157 in
4.0 mm
|
1.732 in
44.0 mm
|
5
|
|
Stainless Steel
|
Rectangular
|
5.906 in
150.0 mm
|
|||
| Request the lead time here |
0.059 in
1.5 mm
|
6.496 in
165.0 mm
|
8
|
Polished
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
0.276 in
7.0 mm
|
2.362 in
60.0 mm
|
0
|
|
Nylon
|
Rectangular
|
2.362 in
60.0 mm
|
|||
| Request the lead time here |
0.232 in
5.9 mm
|
2.953 in
75.0 mm
|
5
|
Powder Coated
|
GF PA
|
Rectangular
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
0.079 in
2.0 mm
|
6.89 in
175.0 mm
|
8
|
Polished
|
Stainless Steel
|
Angled
|
1.496 in
38.0 mm
|
|||
| Request the lead time here |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
|||
| Request the lead time here |
0.224 in
5.7 mm
|
1.575 in
40.0 mm
|
6
|
|
Nylon
|
Rectangular
|
4.724 in
120.0 mm
|
|||
| Request the lead time here |
0.252 in
6.4 mm
|
1.969 in
50.0 mm
|
6
|
|
Nylon
|
Rectangular
|
3.937 in
100.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue