Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $15.8171 - $17.5259 | Request the lead time here |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.008 in
51.0 mm
|
||
| $4.406 - $4.882 | Request the lead time here |
0.197 in
5.0 mm
|
2.343 in
59.5 mm
|
4
|
Chrome Plated
|
Zinc Alloy
|
Rectangular
|
1.831 in
46.5 mm
|
||
| $8.9527 - $9.9199 | Request the lead time here |
0.118 in
3.0 mm
|
3.543 in
90.0 mm
|
8
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
| $10.1996 - $11.3015 | Request the lead time here |
0.118 in
3.0 mm
|
3.937 in
100.0 mm
|
8
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
| $4.9084 - $5.4387 | Request the lead time here |
0.079 in
2.0 mm
|
2.126 in
54.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.969 in
50.0 mm
|
||
| $2.7422 - $3.0384 | Request the lead time here |
0.276 in
7.0 mm
|
2.126 in
54.0 mm
|
4
|
Powder Coating
|
Zinc Alloy
|
Rectangular
|
1.575 in
40.0 mm
|
||
| $8.8535 - $9.81 | Request the lead time here |
0.169 in
4.3 mm
|
2.008 in
51.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
| $2.8294 - $3.1351 | Request the lead time here |
0.197 in
5.0 mm
|
3.937 in
100.0 mm
|
6
|
Powder Coating
|
Zinc Alloy
|
Rectangular
|
1.567 in
39.8 mm
|
||
| $13.0599 - $14.4708 | Request the lead time here |
0.197 in
5.0 mm
|
2.441 in
62.0 mm
|
4
|
Polished
|
Stainless Steel
|
Rectangular
|
2.48 in
63.0 mm
|
||
| $3.2985 - $3.6549 | Request the lead time here |
0.079 in
2.0 mm
|
1.969 in
50.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.732 in
44.0 mm
|
||
| $4.897 - $5.1548 | Request the lead time here |
0.157 in
4.0 mm
|
5.906 in
150.0 mm
|
5
|
|
Steel
|
|
2.48 in
63.0 mm
|
||
| $6.695 - $7.0473 | Request the lead time here |
0.157 in
4.0 mm
|
5.906 in
150.0 mm
|
5
|
|
Steel
|
|
2.48 in
63.0 mm
|
||
| $4.2629 - $4.7234 | Request the lead time here |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Steel
|
|
2.362 in
60.0 mm
|
||
| $3.6844 - $4.0824 | Request the lead time here |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Steel
|
|
2.362 in
60.0 mm
|
||
| $4.4459 - $4.9262 | 10 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Steel
|
|
2.362 in
60.0 mm
|
||
| $5.1097 - $5.6617 | Request the lead time here |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Steel
|
|
2.362 in
60.0 mm
|
||
| $6.182 - $6.5074 | Request the lead time here |
0.157 in
4.0 mm
|
5.512 in
140.0 mm
|
5
|
|
Steel
|
|
2.48 in
63.0 mm
|
||
| $3.9457 - $4.3719 | Request the lead time here |
0.157 in
4.0 mm
|
5.512 in
140.0 mm
|
4
|
|
Steel
|
|
2.48 in
63.0 mm
|
||
| $3.1595 - $3.5009 | Request the lead time here |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
6
|
Bright Chrome
|
Zinc Alloy
|
Rectangular
|
2.953 in
75.0 mm
|
||
| $3.4503 - $3.8231 | Request the lead time here |
0.374 in
9.5 mm
|
5.157 in
131.0 mm
|
5
|
Matt
|
PA
|
Rectangular
|
4.252 in
108.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue