Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of Leaf Hinges that have a through-hole mount design and features a cover plate. The cover protects the screws used to mount the hinge, as well as offering a more visually pleasing appearance.
The hinge provides up to 5mm of adjustment and has either a 165 or a 180 degree maximum hinge rotation. These leaf hinges allow for easy and quick door removal.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|
| $12.809 - $14.1929 | Request the lead time here |
2.362 in
60.0 mm
|
|
4.724 in
120.0 mm
|
||
| $4.3939 - $4.8686 | Request the lead time here |
1.575 in
40.0 mm
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| $5.7877 - $6.4129 | Request the lead time here |
1.969 in
50.0 mm
|
|
2.992 in
76.0 mm
|
||
| $14.5966 - $16.1735 | Request the lead time here |
2.008 in
51.0 mm
|
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
||
| $21.4178 - $23.7317 | Request the lead time here |
5.906 in
150.0 mm
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
| $5.6093 - $6.2153 | Request the lead time here |
1.969 in
50.0 mm
|
|
2.48 in
63.0 mm
|
||
| $11.4589 - $12.6968 | Request the lead time here |
2.362 in
60.0 mm
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
| $3.6808 - $4.0784 | 100 In stock |
2.008 in
51.0 mm
|
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
||
| $2.705 - $2.9972 | Request the lead time here |
2.461 in
62.5 mm
|
0.819 in
20.8 mm
|
2.283 in
58.0 mm
|
||
| $5.5092 - $6.1044 | Request the lead time here |
1.969 in
50.0 mm
|
0.457 in
11.6 mm
|
2.913 in
74.0 mm
|
||
| $2.0897 - $2.3154 | Request the lead time here |
1.575 in
40.0 mm
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| $17.905 - $19.8394 | Request the lead time here |
4.094 in
104.0 mm
|
0.669 in
17.0 mm
|
3.937 in
100.0 mm
|
||
| $8.5538 - $9.4779 | Request the lead time here |
3.543 in
90.0 mm
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
| $6.7634 - $7.4941 | Request the lead time here |
2.48 in
63.0 mm
|
0.453 in
11.5 mm
|
2.362 in
60.0 mm
|
||
| $4.973 - $5.5102 | Request the lead time here |
2.047 in
52.0 mm
|
0.752 in
19.1 mm
|
2.244 in
57.0 mm
|
||
| $11.2194 - $12.4315 | Request the lead time here |
3.386 in
86.0 mm
|
0.571 in
14.5 mm
|
3.15 in
80.0 mm
|
||
| $5.7431 - $6.3636 | Request the lead time here |
3.543 in
90.0 mm
|
0.461 in
11.7 mm
|
2.913 in
74.0 mm
|
||
| $2.1273 - $2.3571 | Request the lead time here |
1.756 in
44.6 mm
|
0.571 in
14.5 mm
|
1.614 in
41.0 mm
|
||
| $4.1353 - $4.5821 | Request the lead time here |
1.929 in
49.0 mm
|
0.787 in
20.0 mm
|
1.732 in
44.0 mm
|
||
| $5.5712 - $6.1731 | Request the lead time here |
1.969 in
50.0 mm
|
0.457 in
11.6 mm
|
2.913 in
74.0 mm