Menu Search

LED Spacers - Round, Metric Spacers

In stock

These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
91 results
Product SKUs information
Item Code Price range Availability Shape Colour Material Compatible LED Type Overall Height View
Request the lead time here
Round
Black
PVC
17.0 mm
Request the lead time here
Round
Black
PVC
19.0 mm
Request the lead time here
Round
Black
PVC
18.0 mm
Request the lead time here
Round
Black
PVC
23.0 mm
Request the lead time here
Round
Black
PVC
16.0 mm
Request the lead time here
Round
Black
PVC
12.0 mm
Request the lead time here
Round
Black
PVC
22.0 mm
Request the lead time here
Round
Black
PVC
28.0 mm
Request the lead time here
Round
Black
PVC
25.0 mm
Request the lead time here
Round
Black
PVC
20.0 mm
Request the lead time here
Round
Black
PVC
15.0 mm
Request the lead time here
Round
Black
PVC
5.0 mm
Request the lead time here
Round
Black
PVC
26.0 mm
Request the lead time here
Round
Black
PVC
16.0 mm
Request the lead time here
Round
Black
PVC
26.0 mm
Request the lead time here
Round
Black
PVC
5.0 mm
Request the lead time here
Round
Black
PVC
27.0 mm
Request the lead time here
Round
Black
PVC
29.0 mm
Request the lead time here
Round
Black
PVC
11.0 mm
Request the lead time here
Round
Black
PVC
27.0 mm
  • of 5
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 17.0 mm | 0.669 in ; Spacer Length 17.0 mm | 0.669 in

LEDM-2-17


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 6.5 mm | 0.256 in ; Overall Height 19.0 mm | 0.748 in ; Spacer Length 19.0 mm | 0.748 in

LEDM-3-19


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 18.0 mm | 0.709 in ; Spacer Length 18.0 mm | 0.709 in

LEDM-1-18


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 23.0 mm | 0.906 in ; Spacer Length 23.0 mm | 0.906 in

LEDM-2-23


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 16.0 mm | 0.63 in ; Spacer Length 16.0 mm | 0.63 in

LEDM-1-16


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 12.0 mm | 0.472 in ; Spacer Length 12.0 mm | 0.472 in

LEDM-2-12


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 22.0 mm | 0.866 in ; Spacer Length 22.0 mm | 0.866 in

LEDM-1-22


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 28.0 mm | 1.102 in ; Spacer Length 28.0 mm | 1.102 in

LEDM-2-28


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 6.5 mm | 0.256 in ; Overall Height 25.0 mm | 0.984 in ; Spacer Length 25.0 mm | 0.984 in

LEDM-3-25


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 20.0 mm | 0.787 in ; Spacer Length 20.0 mm | 0.787 in

LEDM-1-20


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 15.0 mm | 0.591 in ; Spacer Length 15.0 mm | 0.591 in

LEDM-2-15


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 5.0 mm | 0.197 in ; Spacer Length 5.0 mm | 0.197 in

LEDM-1-05


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 26.0 mm | 1.024 in ; Spacer Length 26.0 mm | 1.024 in

LEDM-1-26


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 6.5 mm | 0.256 in ; Overall Height 16.0 mm | 0.63 in ; Spacer Length 16.0 mm | 0.63 in

LEDM-3-16


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 6.5 mm | 0.256 in ; Overall Height 26.0 mm | 1.024 in ; Spacer Length 26.0 mm | 1.024 in

LEDM-3-26


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 5.0 mm | 0.197 in ; Spacer Length 5.0 mm | 0.197 in

LEDM-2-05


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 27.0 mm | 1.063 in ; Spacer Length 27.0 mm | 1.063 in

LEDM-2-27


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 6.5 mm | 0.256 in ; Overall Height 29.0 mm | 1.142 in ; Spacer Length 29.0 mm | 1.142 in

LEDM-3-29


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 11.0 mm | 0.433 in ; Spacer Length 11.0 mm | 0.433 in

LEDM-1-11


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 6.5 mm | 0.256 in ; Overall Height 27.0 mm | 1.063 in ; Spacer Length 27.0 mm | 1.063 in

LEDM-3-27


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm