Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shape | Colour | Material | Compatible LED Type | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
$0.107 - $0.1125 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.374 in
9.5 mm
|
||
$0.1674 - $0.1762 | 20 In stock |
Round
|
Black
|
PVC
|
|
0.512 in
13.0 mm
|
||
$0.1219 - $0.1282 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.394 in
10.0 mm
|
||
$0.1114 - $0.1172 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.079 in
2.0 mm
|
||
$0.0844 - $0.0887 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.189 in
4.8 mm
|
||
$0.0819 - $0.0862 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.157 in
4.0 mm
|
||
$0.1201 - $0.1263 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.827 in
21.0 mm
|
||
$0.0775 - $0.0815 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.079 in
2.0 mm
|
||
$0.2049 - $0.2157 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.874 in
22.2 mm
|
||
$0.1601 - $0.1774 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.315 in
8.0 mm
|
||
$0.2444 - $0.2574 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.512 in
13.0 mm
|
||
$0.2089 - $0.2199 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.394 in
10.0 mm
|
||
$0.1295 - $0.1435 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.118 in
3.0 mm
|
||
$0.0962 - $0.1012 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.315 in
8.0 mm
|
||
$0.2416 - $0.2544 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.874 in
22.2 mm
|
||
$0.084 - $0.0885 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.157 in
4.0 mm
|
||
$0.1448 - $0.1524 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.827 in
21.0 mm
|
||
$0.099 - $0.1043 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.354 in
9.0 mm
|
||
$0.0938 - $0.0987 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.118 in
3.0 mm
|
||
$0.0808 - $0.0851 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue