Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Stud Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $2.0492 - $3.7751 | Request the lead time here |
|
1.575 in
40.0 mm
|
M8
|
Steel
|
Threaded Male
|
0.984 in
25.0 mm
|
||
| $2.536 - $4.6716 | Request the lead time here |
|
1.575 in
40.0 mm
|
M8
|
Steel
|
Threaded Male
|
1.378 in
35.0 mm
|
||
| $6.7567 - $12.4465 | 19 In stock |
|
2.362 in
60.0 mm
|
M8
|
Steel
|
Threaded Male
|
0.787 in
20.0 mm
|
||
| $8.0719 - $14.8693 | Request the lead time here |
|
1.969 in
50.0 mm
|
M8
|
Steel
|
Threaded Female
|
|
||
| $2.7411 - $5.0494 | 20 In stock |
|
1.26 in
32.0 mm
|
M6
|
Steel
|
Stud
|
0.591 in
15.0 mm
|
||
| $7.3581 - $13.5543 | 47 In stock |
|
1.969 in
50.0 mm
|
M10
|
Steel
|
Stud
|
1.575 in
40.0 mm
|
||
| $3.667 - $6.7551 | Request the lead time here |
|
1.102 in
28.0 mm
|
M5
|
Steel
|
Threaded Male
|
0.591 in
15.0 mm
|
||
| 491328 | $4.2466 - $4.4701 | 9 In stock |
|
1.575 in
40.0 mm
|
M8
|
Steel
|
Threaded Male
|
1.378 in
35.0 mm
|
|
| $4.056 - $7.4716 | 6 In stock |
|
1.575 in
40.0 mm
|
M8
|
Stainless Steel
|
Threaded Male
|
0.787 in
20.0 mm
|
||
| $1.5223 - $2.8043 | Request the lead time here |
|
1.575 in
40.0 mm
|
M8
|
Steel
|
Threaded Male
|
0.591 in
15.0 mm
|
||
| $5.8686 - $6.1776 | 105 In stock |
|
0.984 in
25.0 mm
|
M8
|
Stainless Steel
|
Threaded Male
|
1.969 in
50.0 mm
|
||
| $3.0577 - $5.6327 | Request the lead time here |
|
2.362 in
60.0 mm
|
M8
|
Steel
|
Threaded Male
|
1.181 in
30.0 mm
|
||
| $2.9393 - $5.4145 | 27 In stock |
|
1.26 in
32.0 mm
|
M6
|
Steel
|
Stud
|
1.181 in
30.0 mm
|
||
| $6.0256 - $11.0998 | Request the lead time here |
|
1.969 in
50.0 mm
|
M10
|
Steel
|
Stud
|
1.181 in
30.0 mm
|
||
| $4.0762 - $7.5089 | 19 In stock |
|
1.575 in
40.0 mm
|
M8
|
Steel
|
Threaded Male
|
0.63 in
16.0 mm
|
||
| $4.7771 - $8.7999 | 9 In stock |
|
1.969 in
50.0 mm
|
M8
|
Stainless Steel
|
Threaded Male
|
0.984 in
25.0 mm
|
||
| $8.3517 - $8.7913 | 7 In stock |
|
2.362 in
60.0 mm
|
M12
|
Stainless Steel
|
Threaded Male
|
1.181 in
30.0 mm
|
||
| $3.335 - $6.1434 | Request the lead time here |
|
2.362 in
60.0 mm
|
M8
|
Steel
|
Threaded Male
|
1.575 in
40.0 mm
|
||
| $1.7195 - $3.1676 | Request the lead time here |
|
1.575 in
40.0 mm
|
M8
|
Steel
|
Threaded Male
|
0.787 in
20.0 mm
|
||
| $3.7104 - $3.9056 | 20 In stock |
|
1.102 in
28.0 mm
|
M6
|
Steel
|
Threaded Male
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue